Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Serial Enabled LCD Backpack
LCD-00258 |
50.85 |
3
Cannot be ordered at this time. |
|
SparkFun I2C Expander Breakout - PCF8575
BOB-08130 |
23.9 |
2
Cannot be ordered at this time. |
|
Arduino Uno
DEV-09950 |
49.9 |
2
Cannot be ordered at this time. |
|
Shift Register 8-Bit - 74HC595
COM-00733 |
10.5 |
7
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
5.25 | 3 | |
Break Away Male Headers - Swiss Machine Pin
PRT-00117 |
6
You save: 5.8 (49%) |
4
Cannot be ordered at this time. |
|
Female Headers
PRT-00115 |
12.25 | 7 | |
ZIF Socket 28-Pin 0.3"
PRT-09175 |
1.48
You save: 1.47 (50%) |
1
Cannot be ordered at this time. |
|
RFID Tag (125kHz)
COM-08310 |
3.9 |
2
Cannot be ordered at this time. |
|
Arduino Project Enclosure
PRT-10088 |
23.9 |
2
Cannot be ordered at this time. |
|
ProtoScrewShield
DEV-09729 |
58.5 |
3
Cannot be ordered at this time. |
|
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
BOB-09322 |
4.8 | 3 | |
RFID Glass Capsule (125kHz)
SEN-09416 |
22 | 4 | |
FTDI Cable 5V
DEV-09718 |
19.5 | 1 | |
LilyPad Arduino 328 Main Board
DEV-09266 |
19.95 |
1
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 5V/16MHz
DEV-09218 |
14.95 |
1
Cannot be ordered at this time. |
|
LED Display Driver (8-Digit) - MAX7219CNG
COM-09622 |
21.9 |
2
Cannot be ordered at this time. |
|
Wire Wrap Sockets (24-pin)
PRT-08117 |
2.95 |
1
Cannot be ordered at this time. |
|
One Wire Digital Temperature Sensor - DS18B20
SEN-00245 |
11.85 |
3
Cannot be ordered at this time. |
|
Digital Temperature Sensor Breakout - TMP102
SEN-09418 |
3.95 |
1
Cannot be ordered at this time. |
|
Rotary Encoder
COM-09117 |
22.5 | 5 | |
Arduino and Breadboard Holder
DEV-10059 |
3.95 |
1
Cannot be ordered at this time. |
|
WWVB NIST Radio Time Receiver Kit
WRL-10060 |
21.9 |
2
Cannot be ordered at this time. |
|
Luxeon Rebel Wide Optic Lens
COM-09641 |
1.95 |
1
Cannot be ordered at this time. |
|
Solderless High Intensity LED Holder - Lens Carrier
COM-09640 |
0.95 |
1
Cannot be ordered at this time. |
|
Luxeon Rebel High Power LED - Cool White
COM-09635 |
2.95 |
1
Cannot be ordered at this time. |
|
Solderless LED Holder - Plastic Contact Carrier/Retention Clip
COM-09638 |
2.95 |
1
Cannot be ordered at this time. |
|
Crimp Pins for 1.5mm Pitch Housing
PRT-09644 |
0.1 |
1
Cannot be ordered at this time. |
|
Optoisolator - 1 Channel
COM-00314 |
1 |
2
Cannot be ordered at this time. |
|
LiPoly Charger - Single Cell 3.7-7V Input
PRT-00726 |
16.95 |
1
Cannot be ordered at this time. |
|
Digital Multimeter - Auto-Ranging
TOL-08657 |
59.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Long
PRT-10158 |
19.5 | 6 | |
MinM - Miniature BlinkM
DEV-09904 |
12.95 |
1
Cannot be ordered at this time. |
|
SFE Project Notebook - 10" x 7.5" (Black, White Pages)
SWG-10142 |
4.95 |
1
Cannot be ordered at this time. |
|
I2C EEPROM - 256k Bit (24LC256)
COM-00525 |
5.85 |
3
Cannot be ordered at this time. |
|
Arduino Mega 2560
DEV-09949 |
58.95 |
1
Cannot be ordered at this time. |
|
Servo Extension Cable - Female to Female (Shrouded)
ROB-08738 |
0.95
You save: 2 (68%) |
1
Cannot be ordered at this time. |
|
Pan/Tilt Bracket Kit (Multi Attachment)
ROB-10335 |
6.5 | 1 | |
Power Cell - LiPo Charger/Booster (Old-School)
PRT-10300 |
14.95 |
1
Cannot be ordered at this time. |
|
Jumper Wire - 0.1", 3-pin, 6"
PRT-10368 |
1.6 | 1 | |
Servo Cable - Female to Female
ROB-09187 |
2.95 |
1
Cannot be ordered at this time. |
|
Jumper Wire - 0.1", 3-pin, 4"
PRT-10363 |
1.05 | 1 | |
Breadboard - Small Self-Adhesive
PRT-00137 |
5.95 |
1
Cannot be ordered at this time. |
|
BlinkM - I2C Controlled RGB LED
COM-08579 |
13.95 | 1 | |
2x5 Pin IDC Ribbon Cable
PRT-08535 |
3.2 | 2 | |
Bus Pirate Cable
CAB-09556 |
5.5 | 1 | |
10 Segment LED Bar Graph - Blue
COM-09937 |
2.25 | 1 | |
LED - Super Bright White (25 pack)
COM-09850 |
9.5 |
1
Cannot be ordered at this time. |
|
Arduino Stackable Header - 6 Pin
PRT-09280 |
1.5 | 2 | |
Jumper Wire - 0.1", 3-pin, 12"
PRT-10373 |
4.2 | 2 | |
IC Hook to IC Hook Cables
CAB-00502 |
3.95 |
1
Cannot be ordered at this time. |
|
XBee Wireless Kit Retail
RTL-09897 |
59.95 |
1
Cannot be ordered at this time. |
|
Photo Interrupter - GP1A57HRJ00F
SEN-09299 |
7.9 | 2 | |
Bluetooth Modem - BlueSMiRF Gold (Old-School)
WRL-00582 |
49.95 |
1
Cannot be ordered at this time. |
|
Lithium Polymer USB Charger and Battery - Retail
RTL-09876 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun RS232 Shifter - SMD
PRT-00449 |
17.5 | 1 | |
Jumper Wires Premium 6" F/F Pack of 10
PRT-08430 |
4.5 | 1 | |
Ceramic Resonator 16MHz
COM-09420 |
0.95 |
1
Cannot be ordered at this time. |
|
Capacitor Ceramic 0.1uF
COM-08375 |
0.3 | 1 | |
Ribbon Cable - 10 wire (3ft)
CAB-10649 |
1.05 | 1 | |
SparkFun Serial Graphic LCD 128x64
LCD-09351 |
36.95 |
1
Cannot be ordered at this time. |
|
Ribbon Cable - 6 wire (3ft)
CAB-10648 |
0.75 |
1
Cannot be ordered at this time. |
|
Concave Button - Black
COM-09339 |
8.25 | 3 | |
Bluetooth Modem - Roving Networks RS232
WRL-08495 |
69.95 |
1
Cannot be ordered at this time. |
|
100MHz Digital Storage Oscilloscope - ADS1102C
TOL-10806 |
399.95 |
1
Cannot be ordered at this time. |
|
SparkFun Opto-isolator Breakout
BOB-09118 |
5.5 | 1 | |
SparkFun RJ45 Breakout
BOB-00716 |
1.05 | 1 | |
RJ45 8-Pin Connector
PRT-00643 |
1.6 | 1 | |
SparkFun Voice Recorder Breakout - ISD1932
BOB-10653 |
19.95 |
1
Cannot be ordered at this time. |
|
SFE Project Notebook - 10" x 7.5" (Red, Grey Pages)
SWG-11064 |
4.95 |
1
Cannot be ordered at this time. |
|
Solder Paste - 50g Leaded
TOL-10448 |
9.95 |
1
Cannot be ordered at this time. |
|
Liquid Flux Pen - Water Soluble
TOL-08967 |
4.95 |
1
Cannot be ordered at this time. |
|
Tweezers - Curved (ESD Safe)
TOL-10602 |
4.5 | 1 | |
Tweezers - Straight (ESD Safe)
TOL-10603 |
4.5 | 1 | |
Pick and Place Spare Parts Grab Bag
DD-10351 |
19.9 |
2
Cannot be ordered at this time. |
|
Ding and Dent Production Builds - DEV
DD-09040 |
5 |
1
Cannot be ordered at this time. |
|
Ding and Dent Production Builds - WRL
DD-09042 |
3 |
1
Cannot be ordered at this time. |
|
Pi Tin for the Raspberry Pi - Clear
PRT-11623 |
7.95 |
1
Cannot be ordered at this time. |
|
SparkFun Authentication Chip Breakout - ATSHA204
BOB-11551 |
2.95 |
1
Cannot be ordered at this time. |
|
Weather Meters
SEN-08942 |
76.95 |
1
Cannot be ordered at this time. |
|
Total: 1539.23 |