Shopping List

by Member #322500

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ceramic Resonator Kit
Retired COM-09993
2.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
4.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Laser Card Module - Red
Retired COM-00594
6.95 1   
Cannot be ordered at this time.
Laser Module - Red with TTL Control
Retired COM-08654
11.95 1   
Cannot be ordered at this time.
Laser Module Mount
Retired COM-08674
0.1
You save:
4.85 (98%)
1   
Cannot be ordered at this time.
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
LED - Infrared 950nm
In stock COM-09349
1.05 1   
LED - Ultraviolet
In stock COM-08662
1.05 1   
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
0.55 1   
LED Light Pipe 0.6" Round
Retired COM-09926
0.95 1   
Cannot be ordered at this time.
Potentiometer - Push-Lock (10K)
Retired COM-10805
2.95 1   
Cannot be ordered at this time.
Rocker Switch - DPDT
Retired COM-11139
0.95 1   
Cannot be ordered at this time.
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
5.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Arduino ProtoShield Kit Retail
Retired RTL-09900
17.95 1   
Cannot be ordered at this time.
Arduino-Compatible PTH Kit
Retired DEV-10523
29.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
33.9 2   
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
Botanicalls Kit
Retired KIT-10334
99.95 1   
Cannot be ordered at this time.
Breadboard Arduino Compatible Parts Kit Add-On
Retired DEV-10522
14.95 1   
Cannot be ordered at this time.
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
22.95 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
4.8 3   
2mm 10pin XBee Socket
In stock PRT-08272
4.6 4   
Digital Oscilloscope DIY Kit
Retired KIT-09484
59.95 1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
SparkFun Humidity Sensor Breakout - HIH-4030
Out of stock SEN-09569
20.5 1   
Cannot be ordered at this time.
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Chameleon Enclosure - Black
Retired PRT-09682
29.95 1   
Cannot be ordered at this time.
Heat Shrink - Black 5' x 1/4"
Retired PRT-08830
1.95 1   
Cannot be ordered at this time.
Heat Shrink - Red 5' x 1/4"
Retired PRT-08834
1.95 1   
Cannot be ordered at this time.
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.05 1   
JST RCY Connector - Male/Female Set (2-pin)
In stock PRT-10501
0.55 1   
Jumper - 2 Pin
In stock PRT-09044
0.45 1   
Jumper Wire - 0.1", 2-pin, 12"
In stock PRT-10372
2.1 1   
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
SparkFun LiPo Fuel Gauge
Retired TOL-10617
12.5 1   
Cannot be ordered at this time.
Lithium Polymer USB Charger and Battery - Retail
Retired RTL-09876
24.95 1   
Cannot be ordered at this time.
Miniature Solar Cell - CPC1822
Retired PRT-09962
1.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Silicone Bumpers - Small, Clear (8x2mm, 5 pack)
Retired PRT-10230
0.95 1   
Cannot be ordered at this time.
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
SparkFun Projects Case - Clear
Retired WIG-08632
11.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 3.3V Retail
Retired RTL-11112
21.9 2   
Cannot be ordered at this time.
LED Starter Kit
Retired RTL-09878
11.95 1   
Cannot be ordered at this time.
RFID Starter Kit - Retail
Retired RTL-09875
79.9 2   
Cannot be ordered at this time.
Touch Sense Shield Retail
Retired RTL-10774
15.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ1 (Retail)
Retired RTL-10427
26.95 1   
Cannot be ordered at this time.
TTL Laser Retail
Retired RTL-10429
12.95 1   
Cannot be ordered at this time.
XBee Wireless Kit Retail
Retired RTL-09897
59.95 1   
Cannot be ordered at this time.
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Parts Box
Retired TOL-09283
3.95 1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
RN-XV WiFly Module - U.FL Connector
Retired WRL-11048
34.95 1   
Cannot be ordered at this time.
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
Cannot be ordered at this time.
XBee Explorer Regulated
Retired WRL-09132
6.95 1   
Cannot be ordered at this time.
BWSN Basics Kit
Retired KIT-10413
115.95 1   
Cannot be ordered at this time.
Building Wireless Sensor Networks
Retired BOK-10324
28.95 1   
Cannot be ordered at this time.
XBee 1mW U.FL Connection - Series 1 (802.15.4)
Retired WRL-08666
24.95 1   
Cannot be ordered at this time.
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
3.95 1   
Cannot be ordered at this time.
EasyVR Shield - Voice Recognition Shield
Retired COM-10963
49.95 1   
Cannot be ordered at this time.
SparkFun IR Thermometer Evaluation Board - MLX90614
In stock SEN-10740
32.95 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
41.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
Retired SEN-08959
13.95 1   
Cannot be ordered at this time.
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
MPR121 Capacitive Touch Keypad
Retired SEN-10250
19.95 1   
Cannot be ordered at this time.
RFID Button - 16mm (125kHz)
In stock SEN-09417
4.5 1   
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
5.5 1   
RFID Reader Breakout
Retired SEN-08423
0.95 1   
Cannot be ordered at this time.
RFID Tag - 125kHz
Retired COM-10169
1.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
35.63
You save:
1.87 (5%)
1   
Cannot be ordered at this time.
SparkFun Infrared Proximity Breakout - VCNL4000
Retired BOB-10901
9.95 1   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
10.83
You save:
20.12 (65%)
1   
Arduino Mini 04
Retired DEV-08164
33.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Breadboard Arduino Compatible Parts Kit Retail
Retired RTL-10422
25.95 1   
Cannot be ordered at this time.
Fio v3 - ATmega32U4
Retired DEV-11017
34.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Pro Micro - 5V/16MHz
Retired DEV-11098
19.95 1   
Cannot be ordered at this time.
Pro Micro - 3.3V/8MHz
Retired DEV-10999
19.95 1   
Cannot be ordered at this time.
ProtoShield for Arduino Pro Mini
Retired DEV-09709
1.18
You save:
1.77 (60%)
1   
Cannot be ordered at this time.
ProtoSnap - Pro Mini
Retired DEV-10817
35.95 1   
Cannot be ordered at this time.
Touch Shield
Retired DEV-10508
14.95 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
ePIR
Retired SEN-09587
11.95 1   
Cannot be ordered at this time.
Reed Switch - Insulated
In stock COM-10601
2.1 1   
RFID Reader - RedBee (125 kHz)
Retired SEN-10073
69.95 1   
Cannot be ordered at this time.
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
4.5 1   
Cannot be ordered at this time.
Break Away Headers - Long
In stock PRT-10158
3.25 1   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
RJ45 8-Pin Connector
In stock PRT-00643
1.6 1   
RJ45 Ethernet MagJack-Compatible
In stock PRT-08534
2.1 1   
Total: 1740.72