Netduino Starter Kit

by Gutworks

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino and Breadboard Holder
Retired DEV-10059
3.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Hobby Motor
Retired ROB-10171
0.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Relay SPDT Sealed
In stock COM-00100
2.1 1   
Flex Sensor 2.2"
Out of stock SEN-10264
11.95 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
LED - Basic Red 5mm
In stock COM-09590
4.5 10   
Diffused LED - Red 10mm
In stock COM-10632
0.6 1   
Speaker - PCB Mount
In stock COM-11089
2.1 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
1.1 2   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
7.25
You save:
0.25 (3%)
25   
LED - Basic Green 5mm
In stock COM-09592
4.5 10   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.3 3   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.5 2   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
Total: 72.85