Product | Subtotal | Qty | |
---|---|---|---|
RFID Button - 16mm (125kHz)
SEN-09417 |
9 | 2 | |
SparkFun RFID Evaluation Shield - 13.56MHz
DEV-10406 |
5.58
You save: 8.37 (60%) |
1
Cannot be ordered at this time. |
|
RFID Reader - RedBee (125 kHz)
SEN-10073 |
69.95 |
1
Cannot be ordered at this time. |
|
RFID Reader Olimex MOD
SEN-08856 |
40.95 |
1
Cannot be ordered at this time. |
|
RFID Reader Breakout
SEN-08423 |
1.9 |
2
Cannot be ordered at this time. |
|
Logic Level Converter
BOB-08745 |
3 |
2
Cannot be ordered at this time. |
|
RFID Glass Capsule (125kHz)
SEN-09416 |
11 | 2 | |
PodBreakout
DEV-08295 |
59.8 |
4
Cannot be ordered at this time. |
|
5V DC to DC Step Up - 1xAA
PRT-08248 |
21.9 |
2
Cannot be ordered at this time. |
|
Total: 223.08 |