Summer Workshop / Class

by AustinSaintAubin

Favorited Favorite 0

I would also recommend a:

COM-09764: 7-Segment Serial Display - Yellow [ $12.95 ]

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
USB Cable A to B - 10 Foot
Retired CAB-00513
4.95 1   
Cannot be ordered at this time.
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
LED - RGB Diffused Common Anode
In stock COM-10821
2.25 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
Out of stock COM-00521
1.1 2   
Diode Small Signal - 1N4148
In stock COM-08588
0.5 2   
Relay SPDT Sealed
In stock COM-00100
2.1 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Thermistor 10K
In stock SEN-00250
0.95 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Pushbutton Switch
In stock COM-00097
0.9 2   
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
0.5 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
0.5 1   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Toy DC Motor with Leads
Retired ROB-09608
0.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
4.95 1   
Cannot be ordered at this time.
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
3.9 2   
ProtoBoard - Square Shape
Retired PRT-08886
0.5 1   
Cannot be ordered at this time.
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
1.9 2   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
0.55 1   
DIP Sockets Solder Tail - 14-Pin 0.3"
In stock PRT-07939
0.5 1   
IR Receiver Diode - TSOP38238
Only 5 left! SEN-10266
2.1 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
WiiChuck Adapter
Retired DEV-09281
1.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
Crystal 16MHz
In stock COM-00536
1.05 1   
Coin Cell Battery Holder - 20mm (PTH)
In stock PRT-00783
1.6 1   
Rotary Encoder
In stock COM-09117
4.5 1   
10 Segment LED Bar Graph - Yellow
In stock COM-09936
2.05 1   
Total: 126.1