wish list

by aknewhope

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pro Micro - 3.3V/8MHz
Retired DEV-10999
19.95 1   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
Retired DEV-11098
19.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
Out of stock DEV-11114
9.95 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
9.95 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
1.95 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
16.5 3   
Pocket AVR Programmer
In stock PGM-09825
14.95 1   
SparkFun RedBoard - Breadboard Kit
Retired DEV-11038
24.95 1   
Cannot be ordered at this time.
Maple Mini
Retired DEV-11280
34.95 1   
Cannot be ordered at this time.
WIZnet W5100 Network Module with Mag Jack - WIZ811MJ
Out of stock DEV-09473
24.95 1   
SparkFun WiFly GSX Breakout
Only 8 left! WRL-10050
84.95 1   
Breakout Board for USB microB
Retired BOB-09614
1.95 1   
Cannot be ordered at this time.
SparkFun microSD Transflash Breakout
In stock BOB-00544
19.9 2   
SparkFun USB Mini-B Breakout
In stock BOB-09966
1.95 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
14.95 1   
Fio v3 - ATmega32U4
Retired DEV-11017
34.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
14.95 1   
Arduino Pro 328 - 3.3V/8MHz
In stock DEV-10914
14.95 1   
Arduino Pro 328 - 5V/16MHz
In stock DEV-10915
14.95 1   
ProtoShield for Arduino Pro Mini
In stock DEV-09709
2.95 1   
Synapse RF266PC1 - 2.4GHz (chip antenna)
In stock WRL-11279
92.85 3   
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
19.95 1   
Cannot be ordered at this time.
XBee 1mW U.FL Connection - Series 1 (802.15.4)
In stock WRL-08666
24.95 1   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
In stock WRL-08665
24.95 1   
RN-XV WiFly Module - RP-SMA Connector
Out of stock WRL-11047
34.95 1   
RN-XV WiFly Module - U.FL Connector
In stock WRL-11048
69.9 2   
RN-XV WiFly Module - Wire Antenna
In stock WRL-10822
34.95 1   
Relay SPDT Sealed
In stock COM-00100
5.85 3   
Passive PoE Cable Set
In stock CAB-10759
4.95 1   
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
7.95 1   
XBee Explorer Regulated
Retired WRL-09132
6.95 1   
Cannot be ordered at this time.
Wixel
In stock WRL-10665
39.9 2   
XBee Pro 60mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08690
29.95 1   
Cannot be ordered at this time.
XBee Pro 60mW U.FL Connection - Series 1 (802.15.4)
In stock WRL-08710
37.95 1   
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
In stock WRL-08742
37.95 1   
Interface Cable RP-SMA to U.FL
In stock WRL-00662
4.95 1   
Breakout Board for XBee Module
In stock BOB-08276
5.9 2   
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
2mm 10pin XBee Socket
In stock PRT-08272
2 2   
Arduino Fio
In stock DEV-10116
24.95 1   
Polymer Lithium Ion Battery - 850mAh
In stock PRT-00341
9.95 1   
Polymer Lithium Ion Battery - 2000mAh
In stock PRT-08483
12.95 1   
Polymer Lithium Ion Battery - 1000mAh
In stock PRT-00339
9.95 1   
Polymer Lithium Ion Battery - 110mAh
Out of stock PRT-00731
6.95 1   
Polymer Lithium Ion Battery - 6Ah
In stock PRT-08484
32.95 1   
SparkFun LiPo Charger Basic - Micro-USB
In stock PRT-10217
7.95 1   
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
7.95 1   
SparkFun LiPo Fuel Gauge
In stock TOL-10617
9.95 1   
Lithium Polymer USB Charger and Battery - Retail
Retired RTL-09876
24.95 1   
Cannot be ordered at this time.
LiPower - Boost Converter
In stock PRT-10255
14.95 1   
Polymer Lithium Ion Battery - 400mAh
In stock PRT-10718
6.95 1   
Power Cell - LiPo Charger/Booster (Old-School)
Retired PRT-10300
14.95 1   
Cannot be ordered at this time.
USB LiPoly Charger - Single Cell
Retired PRT-10161
11.96
You save:
2.99 (20%)
1   
Cannot be ordered at this time.
RJ45 Ethernet MagJack-Compatible
In stock PRT-08534
1.95 1   
RJ45 Ethernet MagJack Breakout
Retired PRT-08790
0.76
You save:
0.19 (20%)
1   
Cannot be ordered at this time.
RJ45 8-Pin Connector
In stock PRT-00643
3 2   
TCP/IP PHY Embedded Chip - WIZnet W5100
Retired COM-09471
5.95 1   
Cannot be ordered at this time.
mbed - LPC1768 (Cortex-M3)
In stock DEV-09564
109.9 2   
SparkFun RJ45 Breakout
In stock BOB-00716
1.95 1   
Arduino Pro Mini 3.3V Retail
Retired RTL-11112
10.95 1   
Cannot be ordered at this time.
SparkFun WiFly Shield
23 available WRL-09954
69.95 1   
XBee Wireless Kit Retail
Retired RTL-09897
59.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
49.9 2   
Arduino Uno SMD
Retired DEV-10356
24.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield
Out of stock DEV-09026
45.95 1   
Cannot be ordered at this time.
Arduino Leonardo with Headers
In stock DEV-11286
24.95 1   
SparkFun PoEthernet Shield
Retired DEV-10864
39.95 1   
Cannot be ordered at this time.
RFM12B-S2 Wireless Transceiver - 434MHz
Retired WRL-09582
6.95 1   
Cannot be ordered at this time.
RFM22B-S2 SMD Wireless Transceiver - 434MHz
In stock WRL-10153
11.95 1   
SparkFun RedBoard - PCB Add-on for Breadboard Kit
Retired DEV-10909
14.95 1   
Cannot be ordered at this time.
SparkFun RedBoard - PTH Kit
Retired DEV-10908
24.95 1   
Cannot be ordered at this time.
pyXY - Synapse SM700 Dev Board
Retired WRL-11176
69.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield with PoE Module
Out of stock DEV-11230
119.9 2   
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
4.95 1   
Total: 1798.72