Behavior V2.2 Order

by Mushfiq

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
Hot-air Rework Nozzle - Y1198
Retired TOL-07923
11.95 1   
Cannot be ordered at this time.
Brass Sponge
In stock TOL-08964
10.5 3   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
14.85 3   
Cannot be ordered at this time.
BlinkM - I2C Controlled RGB LED
In stock COM-08579
83.7 6   
Mini Pushbutton Switch - Tall
Retired COM-08605
3.3 6   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
10.5 3   
SMD LED - 0603 Green (strip of 50)
Retired COM-11169
2.95 1   
Cannot be ordered at this time.
SMD LED - Red 0603 (strip of 25)
Retired PRT-11248
2.95 1   
Cannot be ordered at this time.
LED - RGB Piranha 5mm (10 pack)
Retired COM-10390
9.95 1   
Cannot be ordered at this time.
microSD Socket for Transflash
In stock PRT-00127
13.5 3   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
2.85 3   
Jumper Wire - 0.1", 4-pin, 12"
In stock PRT-10374
21 10   
IR Receiver - TSOP85
Retired SEN-08545
5.9 2   
Cannot be ordered at this time.
Total: 317.6