Wishlist

by Member #12798

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
8.75 5   
SparkFun Third Hand Kit
19 available TOL-11784
37.5 1   
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
3.5 1   
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
3.5 1   
LED - RGB Addressable, PTH, 5mm Clear (5 Pack)
In stock COM-12999
3.5 1   
SparkFun MIDI Shield
In stock DEV-12898
23.5 1   
Teensy 3.5 (Headers)
Retired DEV-14056
28.95 1   
Cannot be ordered at this time.
Mean Well LED Switching Power Supply - 5VDC, 5A
Retired TOL-14601
14.95 1   
Cannot be ordered at this time.
IoT Power Relay
In stock COM-14236
34.95 1   
Total: 172.05