Wants

by matt-h

Favorited Favorite 0

Fun toys

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
10.95 1   
Diagonal Cutters
In stock TOL-08794
2.75 1   
Solder Leaded - 15-gram Tube
In stock TOL-09162
45 20   
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
SparkFun Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
28.95 1   
ProtoSnap - MiniBot Kit
Retired DEV-11012
74.95 1   
Cannot be ordered at this time.
Diffused LED - White 10mm
In stock COM-11121
0.6 1   
SparkFun Safety Glasses
Out of stock SWG-11046
4.95 1   
Total: 199.05