Product | Subtotal | Qty | |
---|---|---|---|
Optical Dust Sensor - GP2Y1010AU0F
COM-09689 |
11.95 | 1 | |
Digital Temperature Sensor Breakout - TMP102
SEN-09418 |
3.95 |
1
Cannot be ordered at this time. |
|
ProtoScrewShield
DEV-09729 |
19.5 |
1
Cannot be ordered at this time. |
|
microSD Shield
DEV-09802 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun WiFly Shield
WRL-09954 |
69.95 |
1
Cannot be ordered at this time. |
|
Humidity sensor - HH10D
SEN-10239 |
9.95 |
1
Cannot be ordered at this time. |
|
EasyDriver Stepper Motor Driver
ROB-10267 |
14.95 |
1
Cannot be ordered at this time. |
|
XBee Wireless Kit Retail
RTL-09897 |
59.95 |
1
Cannot be ordered at this time. |
|
Lithium Polymer USB Charger and Battery - Retail
RTL-09876 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun 5V Step-Up Breakout - NCP1402
PRT-10968 |
5.95 |
1
Cannot be ordered at this time. |
|
Barometric Pressure Sensor - BMP085 Breakout
SEN-09694 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun Energy Harvester Breakout - LTC3588
BOB-09946 |
32.5 | 1 | |
Thermoelectric Cooler - 40x40mm
COM-10080 |
11.95 |
1
Cannot be ordered at this time. |
|
Digital Multimeter
TOL-09141 |
14.95 |
1
Cannot be ordered at this time. |
|
Triple Output LED RGB - SMD
COM-07844 |
0.56
You save: 1.69 (75%) |
1 | |
Circular LED Bargraphs - Red
COM-10595 |
19.9 |
2
Cannot be ordered at this time. |
|
RGB LED Strip - 30 LED/m - 5m
COM-10262 |
69.95 |
1
Cannot be ordered at this time. |
|
Antenna GPS Chip-Scale
GPS-09131 |
1.5 |
1
Cannot be ordered at this time. |
|
Solar Cell Large - 2.5W
PRT-07840 |
34.95 |
1
Cannot be ordered at this time. |
|
Micro Metal Gearmotor 100:1 (Sale)
ROB-08910 |
15.95 |
1
Cannot be ordered at this time. |
|
Serial TFT LCD - 3.2" with Touchscreen (uLCD-32PTGFX) (Sale)
LCD-10089 |
56.95 |
1
Cannot be ordered at this time. |
|
Graphic LCD 128x64 STN LED Backlight
LCD-00710 |
25.95 | 1 | |
Nintendo DS Touch Screen
LCD-08977 |
9.95 |
1
Cannot be ordered at this time. |
|
Graphic LCD Retail
RTL-10773 |
10.95 |
1
Cannot be ordered at this time. |
|
Servo - Retail
RTL-10770 |
13.95 |
1
Cannot be ordered at this time. |
|
TTL Laser Retail
RTL-10429 |
12.95 |
1
Cannot be ordered at this time. |
|
66 Channel UP-501 GPS Receiver
GPS-10702 |
44.95 |
1
Cannot be ordered at this time. |
|
SparkFun Venus GPS with SMA Connector
GPS-11058 |
49.95 |
1
Cannot be ordered at this time. |
|
Shift Register 8-Bit - 74HC595
COM-00733 |
1.5 |
1
Cannot be ordered at this time. |
|
Laser Card Module - Red
COM-00594 |
6.95 |
1
Cannot be ordered at this time. |
|
LED - Ultraviolet
COM-08662 |
1.05 | 1 | |
Lithium Ion/Polymer USB Battery Charger IC - MAX1555
COM-00674 |
1.95 |
1
Cannot be ordered at this time. |
|
Spark Gap Igniter - 4.8V
COM-11218 |
14.95 |
1
Cannot be ordered at this time. |
|
Surface Transducer - Large
COM-10975 |
24.95 |
1
Cannot be ordered at this time. |
|
Toggle Switch and Cover - Illuminated (Red)
COM-11310 |
3.5 | 1 | |
Coin Cell Battery - 24.5mm (Rechargeable CR2450)
PRT-10319 |
2.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 1500mAh 11.1v
PRT-10470 |
12.95 |
1
Cannot be ordered at this time. |
|
Servo - Generic High Torque Continuous Rotation (Standard Size)
ROB-09347 |
14.95 | 1 | |
Graphic LCD 84x48 - Nokia 5110
LCD-10168 |
8.95 |
1
Cannot be ordered at this time. |
|
Color LCD 128x128 Nokia Knock-Off
LCD-00569 |
14.95 |
1
Cannot be ordered at this time. |
|
PIR Motion Sensor
SEN-08630 |
9.95 |
1
Cannot be ordered at this time. |
|
Ultrasonic Range Finder - LV-MaxSonar-EZ1
SEN-00639 |
35.5 |
1
Cannot be ordered at this time. |
|
Coin Cell Battery Holder - 24.5mm (PTH)
PRT-08863 |
0.95 |
1
Cannot be ordered at this time. |
|
Power Cell - LiPo Charger/Booster (Old-School)
PRT-10300 |
14.95 |
1
Cannot be ordered at this time. |
|
uLog - The Lil'est Logger
WIG-09228 |
19.95 |
1
Cannot be ordered at this time. |
|
microSD Socket for Transflash
PRT-00127 |
4.5 | 1 | |
3-Axis Gyro/Accelerometer IC - MPU-6050
SEN-10937 |
4.26
You save: 9.69 (69%) |
1 | |
Polymorph - 1000g
TOL-10951 |
33.2
You save: 1.75 (5%) |
1
Cannot be ordered at this time. |
|
Electrolytic Decoupling Capacitors - 1000uF/25V
COM-08982 |
0.45 | 1 | |
EL Inverter - Battery Pack
COM-11222 |
4.95 |
1
Cannot be ordered at this time. |
|
Missile Switch Cover - Carbon Fiber
COM-11059 |
1.95 |
1
Cannot be ordered at this time. |
|
RGB LED Strip - 32 LED/m Addressable - 1m
COM-11272 |
44.95 |
1
Cannot be ordered at this time. |
|
Super Capacitor - 10F/2.5V
COM-00746 |
9.9 | 2 | |
Super Capacitor - 0.2F/3.3V
PRT-10317 |
1.95 |
1
Cannot be ordered at this time. |
|
5V DC to DC Step Up - VPack PCB
PRT-08290 |
9.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 6Ah
PRT-08484 |
65.9 |
2
Cannot be ordered at this time. |
|
USB Battery Pack - 6600 mAh
PRT-11360 |
29.95 |
1
Cannot be ordered at this time. |
|
TuxCase - Arduino Enclosure
PRT-11667 |
24.95 |
1
Cannot be ordered at this time. |
|
USB LiPoly Charger - Single Cell
PRT-10161 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun S.H.O.V.E.L.
TOL-11763 |
10.5 |
1
Cannot be ordered at this time. |
|
MetaWatch WDS112 - Black
WIG-12005 |
149.95 |
1
Cannot be ordered at this time. |
|
SparkFun MOSFET Power Controller
PRT-11214 |
10.5 | 1 | |
SparkFun Breadboard Power Supply Stick 5V/3.3V
PRT-10804 |
14.95 |
1
Cannot be ordered at this time. |
|
Electric Imp
WRL-11395 |
17.95
You save: 12 (40%) |
1
Cannot be ordered at this time. |
|
Channel Mount Gearbox Kit - Continuous Rotation (5:1 Ratio)
ROB-12607 |
49.99 |
1
Cannot be ordered at this time. |
|
Total: 1380.36 |