Ordine by Riccardo

Share this Wish List!

You can share this list with the following link – just copy and paste:

Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Or if you'd like, you can enter an email address into this box and click 'share':

Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Quantity Subtotal
Electrode - Self-Adhesive (pair)
In stock COM-10513
2 4.95 ea.
9.9
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
1 2.95
Magnet Square - 0.125"
In stock COM-08644
1 0.95
Mini Push Button Switch
In stock COM-00097
1 0.35
N-Channel MOSFET 60V 30A
In stock COM-10213
3 0.95 ea.
2.85
P-Channel MOSFET 60V 27A
In stock COM-10349
3 0.95 ea.
2.85
Thumb Joystick
In stock COM-09032
1 3.95
Transistor - NPN (BC547)
In stock COM-08928
2 0.5 ea.
1
"Uh-oh" Battery Level Indicator Kit
In stock KIT-11087
1 5.95
Beginning Embedded Electronics - Microcontroller Kit
Only 2 left! KIT-08391
1 27.36
Beginning Embedded Electronics - Power Supply Kit
Only 3 left! KIT-08373
1 30.3
Beginning Embedded Electronics - RS232 Kit
Retired KIT-08394
1 6.95
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
4 0.95 ea.
3.8
Hobby Motor
Retired ROB-10171
1 0.95
Servo - Generic Full Rotation (Micro Size)
In stock ROB-10189
1 11.95
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
2 0.95 ea.
1.9
Solenoid - 5v (small)
In stock ROB-11015
1 4.95
Flame Decal - Large
Retired SWG-10894
1 1.5
Hackerspace Passport
In stock SWG-11079
1 1.95
Product Sketch T-Shirt - Medium
21 available SWG-09245
1 12.95
SFE Project Notebook - 10" x 7.5" (Black, White Pages)
Retired SWG-10142
1 4.95
SparkFun Resistor Chart Sticker
In stock SWG-10108
4 0.95 ea.
3.8
SparkFun Stickers
Retired SWG-08798
4 0.3 ea.
1.2
SparkFun T-Shirt - Medium
Retired SWG-08341
1 9.95
Parts Box
In stock TOL-09283
4 3.95 ea.
15.8
Parts Box - Round
In stock TOL-10690
5 2.95 ea.
14.75
Concave Button - Red
In stock COM-09336
1 1.95
Concave Button - Black
In stock COM-09339
1 1.95
Diode Rectifier - 1A 50V
In stock COM-08589
15 0.14 ea.
2.1
Keypad - 12 Button
In stock COM-08653
1 3.95
LED Holder - 10mm (Chrome Finish)
In stock COM-11148
4 0.5 ea.
2
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
8 0.5 ea.
4
MOSFET Power Control Kit
In stock COM-10256
1 3.95
Schottky Diode
In stock COM-10926
15 0.14 ea.
2.1
12V Solenoid Valve - 3/4"
In stock ROB-10456
1 7.95
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
2 0.5 ea.
1
Trimpot 10K with Knob
In stock COM-09806
2 0.95 ea.
1.9
Relay SPDT Sealed
In stock COM-00100
2 1.95 ea.
3.9
9V Battery Holder
In stock PRT-10512
1 2.95
Servo - Generic Metal Gear (Micro Size)
In stock ROB-10333
1 10.95
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4 3.95 ea.
15.8
Joystick Shield Kit
In stock DEV-09760
1 12.95
Spark Gap Igniter - 4.8V
In stock COM-11218
1 14.95
Nintendo DS Touch Screen
In stock LCD-08977
1 9.95
RCA Jack
In stock PRT-08631
2 0.95 ea.
1.9
Nintendo DS Touch Screen Connector Breakout
In stock BOB-09170
1 3.95
LED - RGB Clear Common Cathode
In stock COM-00105
1 1.95
Breakout Board for LMD1820x H-Bridge
In stock BOB-00747
1 1.95
Momentary Push Button Switch - 12mm Square
In stock COM-09190
5 0.5 ea.
2.5
H-Bridge Motor Driver 1A
In stock COM-00315
1 2.35
Breakout Board for L298N Full-Bridge Motor Driver
In stock BOB-09540
1 2.95
Binder Page - Small Parts Storage (8.5x11")
In stock TOL-10654
10 0.86 ea.
8.6
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
1 2.84
Basic 16x2 Character LCD - Red on Black 5V
16 available LCD-00791
1 14.95
Infrared Emitters and Detectors
In stock SEN-00241
1 1.95
Mini Photocell
In stock SEN-09088
2 1.5 ea.
3
Tilt Sensor
In stock SEN-10289
1 1.95
Wiper/Actuator - 1N to 3N Force
Out of stock SEN-09075
1 3.5
Adhesive Bandages - RTFM (5 pack)
In stock TOL-10784
2 2.95 ea.
5.9
Pocket Protector - Black
Retired SWG-10499
1 1.5
SFE Iron-on patch
Retired SWG-09532
1 4.95
SparkFun Safety Glasses
In stock SWG-11046
1 4.95
SparkFun Pint Glass
Retired SWG-08405
1 9.95
Soldering Iron Stand
17 available TOL-09477
1 5.95
Robotic Claw (Sale)
Retired ROB-10332
1 7.95
Capacitor Ceramic 0.1uF
In stock COM-08375
5 0.25 ea.
1.25
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
In stock COM-11232
1 2.95
AVR 40 Pin 16MHz 32K 8A/D - ATMega32
In stock COM-00209
1 8.8
Door Switch - Momentary
In stock COM-11142
2 0.95 ea.
1.9
Inductor 180uH
In stock COM-00090
2 1.95 ea.
3.9
Piezo Element
In stock SEN-10293
1 1.5
Piezo Vibration Sensor - Large with Mass
Out of stock SEN-09197
1 2.95
Tank Treads
In stock ROB-00321
1 7.95
Breadboard Arduino Compatible Parts Kit Add-On
Retired DEV-10522
1 14.95
ClockIt
Retired KIT-10013
1 24.95
Max Power IR LED Kit - Old Version
Retired KIT-10662
1 1.95
Metro-Gnome
16 available KIT-09236
1 14.95
Total: 473.55