by bvelasquez
Product | Subtotal | Qty | |
---|---|---|---|
LED Matrix - Dual Color - Medium
COM-00682 |
6.95 |
1
Cannot be ordered at this time. |
|
LED - Super Bright Red (25 pack)
COM-09660 |
2.13
You save: 6.37 (75%) |
1 | |
LED - Super Bright White (25 pack)
COM-09850 |
9.5 |
1
Cannot be ordered at this time. |
|
LED - Basic Red 5mm (25 pack)
COM-09856 |
3.95 | 1 | |
LED - Basic Green 5mm (25 pack)
COM-09855 |
3.95 |
1
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
10.95 | 1 | |
Total: 48.38 |