6_7_12

Favorited Favorite 0

supplies

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Network - 10K Ohm (6-pin bussed)
Retired COM-10856
14.4
You save:
0.6 (4%)
30   
Cannot be ordered at this time.
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
28.5 30   
Simple Switcher Power Module - LMZ14203 Breakout
Retired BOB-10104
599 20   
Cannot be ordered at this time.
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
12.9
You save:
0.6 (4%)
30   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
15.6
You save:
0.9 (5%)
30   
2x5 Pin Shrouded Header
In stock PRT-08506
17.5 10   
2x3 Pin Shrouded Header
In stock PRT-10877
17.5 10   
RGB LED Strip - Pigtail Connector (pair)
Retired PRT-11182
15 30   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
49.9 2   
Cannot be ordered at this time.
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
10.5 10   
Transistor - NPN (BC547)
Retired COM-08928
10 20   
Cannot be ordered at this time.
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
10 20   
Transistor - NPN, 60V 200mA (2N3904)
Out of stock COM-00521
11 20   
TLC 5940 - PWM Driver
Retired COM-10136
59.5 10   
Cannot be ordered at this time.
Total: 871.3