Elect

by Wegene

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 40 Pin 16MHz 32K 8A/D - ATMega32
Retired COM-00209
8.8 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Sealed (1m)
Retired COM-12027
24.95 1   
Cannot be ordered at this time.
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
11 2   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
SparkFun Wake on Shake
Retired SEN-11447
22.95 1   
Cannot be ordered at this time.
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
5.95 1   
Cannot be ordered at this time.
USB Battery Pack - 1000 mAh
Retired PRT-11358
14.95 1   
Cannot be ordered at this time.
Spectrum Shield
Retired DEV-10306
24.95 1   
Cannot be ordered at this time.
Total: 158