NewByte miniAHRS systems

by bar86

Favorited Favorite 0

Parts that work my miniAHRS system based on the magnificent Cypress PSOC5LP MCU.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Real Time Clock Module
Out of stock BOB-12708
17.5 1   
JST SH Jumper 6 Wire Assembly - 8"
In stock PRT-10361
6.4 4   
GPS Embedded Antenna SMA
In stock GPS-00177
25.9 2   
Crystal SMD 24MHz
Retired COM-08581
45
You save:
2.5 (5%)
50   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
LiPower - Boost Converter
In stock PRT-10255
17.5 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
XT60 Connectors - Male/Female Pair
In stock PRT-10474
1.6 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
FTDI Cable 5V
In stock DEV-09718
19.5 1   
SparkFun Transceiver Breakout - MAX3232
In stock BOB-11189
6.5 1   
GPS 3V Magnetic Mount Antenna SMA - 5m
Retired GPS-00464
12.95 1   
Cannot be ordered at this time.
SparkFun Bluetooth Mate Silver
Retired WRL-12576
27.95 1   
Cannot be ordered at this time.
Enclosure - Aluminum (112x60x31mm)
Retired PRT-11735
4.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
19.9 2   
Cannot be ordered at this time.
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
39 2   
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
39.9 2   
Cannot be ordered at this time.
Interface Cable - SMA Female to SMA Male (25cm)
Out of stock WRL-12861
5.5 1   
Cannot be ordered at this time.
USB to TTL Serial Cable
Out of stock CAB-12977
11.95 1   
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
Total: 356.5