Parts Augur Thinks You Might Like

by webaugur

Favorited Favorite 0

Electronics components and modules you might find useful for your projects.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
SparkFun ATMEGA32U4 Breakout
Retired DEV-11117
24.95 1   
Cannot be ordered at this time.
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
SparkFun GPS Shield
Retired GPS-10710
14.95 1   
Cannot be ordered at this time.
SparkFun MIDI Shield
Retired DEV-09595
19.95 1   
Cannot be ordered at this time.
SparkFun Mini FET Shield
Retired DEV-09627
19.95 1   
Cannot be ordered at this time.
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
Touch Shield
Retired DEV-10508
14.95 1   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
3.5 1   
Arduino Offset Header - 8 Pin
Retired PRT-09374
1.25 1   
Cannot be ordered at this time.
SparkFun Audio Jack Breakout
In stock PRT-10588
1.05 1   
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
Female Headers
Out of stock PRT-00115
1.75 1   
Break Away Headers - Long
In stock PRT-10158
3.25 1   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
DC Barrel Jack - Panel Mount
Retired PRT-10785
3.95 1   
Cannot be ordered at this time.
Heat Shrink - Black 5' x 1/4"
Retired PRT-08830
1.95 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Heatsink Compound
15 available PRT-09599
2.45 1   
Large Heatsink - Multiwatt Package
In stock PRT-09576
11.5 1   
Heatsink TO-220
In stock PRT-00121
1.05 1   
OBD-II Connector
In stock DEV-09911
1.6 1   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
2.1 1   
Polarized Connectors - Housing (6-Pin)
In stock PRT-08099
0.45 1   
Polarized Connectors - Housing (5-Pin)
In stock PRT-08098
0.45 1   
Polarized Connectors - Housing (4-Pin)
In stock PRT-08097
0.45 1   
Polarized Connectors - Housing (3-Pin)
In stock PRT-08096
0.45 1   
Polarized Connectors - Housing (2-Pin)
In stock PRT-08095
0.13
You save:
0.37 (74%)
1   
Polarized Connectors - Header (6-Pin)
In stock PRT-08094
0.45 1   
Polarized Connectors - Header (5-Pin)
In stock PRT-08230
0.45 1   
Polarized Connectors - Header (4-Pin)
In stock PRT-08231
0.45 1   
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
0.13
You save:
0.37 (74%)
1   
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
0.13
You save:
0.37 (74%)
1   
RJ45 Ethernet MagJack Breakout
Retired PRT-08790
0.95 1   
Cannot be ordered at this time.
RJ45 Ethernet MagJack-Compatible
In stock PRT-08534
2.1 1   
SparkFun RS232 Shifter - SMD
In stock PRT-00449
17.5 1   
SD/MMC Socket - Tall
Retired PRT-10117
3.95 1   
Cannot be ordered at this time.
SIM Socket
In stock PRT-00548
1.05 1   
Standoff - Metal (1", 4-40, 10 pack)
Retired PRT-10738
3.95 1   
Cannot be ordered at this time.
Standoff - Metal (4-40; 3/8"; 10 pack)
Retired PRT-10739
3.56
You save:
0.39 (10%)
1   
Cannot be ordered at this time.
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
4.5 1   
Standoff - Nylon (3/4", 4-40)
Retired PRT-10315
0.5 1   
Cannot be ordered at this time.
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
3.5 1   
Standoff - Swage - (0.218")
Retired PRT-08985
0.5 1   
Cannot be ordered at this time.
Standoff - Swage - (0.3125")
Retired PRT-08984
0.5 1   
Cannot be ordered at this time.
USB Female Type B Connector
In stock PRT-00139
1.5 1   
USB Male Type A Connector
In stock PRT-00437
1.6 1   
USB micro USB SMD Connector
Retired PRT-08533
1.5 1   
Cannot be ordered at this time.
USB Mini-B SMD Connector
In stock PRT-00587
1.6 1   
ZIF Socket 40-Pin 0.6"
Retired PRT-09176
3.95 1   
Cannot be ordered at this time.
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
1.48
You save:
1.47 (50%)
1   
Cannot be ordered at this time.
ATX Connector Breakout Board
Retired BOB-09558
4.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 3.3V
Only 12 left! LCD-09053
18.5 1   
Basic 16x2 Character LCD - RGB Backlight 5V
24 available LCD-10862
18.5 1   
Graphic OLED Display - 0.96" Blue
Retired LCD-10132
14.95 1   
Cannot be ordered at this time.
SparkFun Serial Enabled LCD Backpack
Retired LCD-00258
16.95 1   
Cannot be ordered at this time.
SparkFun Graphic LCD Serial Backpack
Retired LCD-09352
6.75
You save:
15.75 (70%)
1   
Cannot be ordered at this time.
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
25.95 1   
Serial TFT LCD 4.3" with Touchscreen - uLCD43
Retired LCD-11075
139.95 1   
Cannot be ordered at this time.
Audio Cable 2.5mm 8"
Retired CAB-10159
0.95
You save:
1 (51%)
1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Coin Cell Battery Holder Breakout - 24.5mm (PTH)
Retired BOB-10495
2.95 1   
Cannot be ordered at this time.
Breakout Board for AD9835 Signal Generator
Retired BOB-09169
34.95 1   
Cannot be ordered at this time.
Breakout Board for Photo Interrupter CNZ1120
Retired BOB-00203
0.75 1   
Cannot be ordered at this time.
Breakout Board for SD-MMC Cards
Retired BOB-00204
9.95 1   
Cannot be ordered at this time.
Breakout Board for USB microB
Retired BOB-09614
1.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Breakout
In stock BOB-09966
2.95 1   
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
SparkFun Programmable Oscillator Breakout - DS1077 (16.2kHz-133MHz)
Retired BOB-09116
4.95 1   
Cannot be ordered at this time.
Lantronix XPort Direct Breakout
Retired BOB-08874
4.95 1   
Cannot be ordered at this time.
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
SparkFun SSOP to DIP Adapter - 16-Pin
Retired BOB-00498
0.95
You save:
2 (68%)
1   
Cannot be ordered at this time.
SparkFun SSOP to DIP Adapter - 20-Pin
Retired BOB-00499
3.95 1   
Cannot be ordered at this time.
SparkFun SSOP to DIP Adapter - 28-Pin
In stock BOB-00500
4.5 1   
SparkFun SOT23 to DIP Adapter
In stock BOB-00717
1.05 1   
SparkFun SOIC to DIP Adapter - 8-Pin
Retired BOB-00494
2.95 1   
Cannot be ordered at this time.
SparkFun SOIC to DIP Adapter - 28-Pin
In stock BOB-00496
4.5 1   
SparkFun SOIC to DIP Adapter - 20-Pin
In stock BOB-00495
4.5 1   
ADH8066 GSM Module
Retired CEL-10138
49.95 1   
Cannot be ordered at this time.
Quad-band Cellular Antenna SMA
In stock CEL-08347
10.95 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
Electric Sheep
Retired DEV-10745
79.95 1   
Cannot be ordered at this time.
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
Ball Caster Metal - 3/8"
Retired ROB-08909
2.95 1   
Cannot be ordered at this time.
Ball Caster Plastic - 3/8"
Retired ROB-08908
2.95 1   
Cannot be ordered at this time.
Muscle Wire Actuator - NM706-Super NanoMuscle
Retired ROB-08782
8.95 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Stepper Motor - 29 oz.in (200 steps/rev, Threaded Shaft)
18 available ROB-10848
37.5 1   
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
23.95 1   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Vibration Motor
In stock ROB-08449
2.25 1   
9 Degrees of Freedom - Razor IMU
Retired SEN-10736
74.95 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
Out of stock SEN-10264
11.95 1   
FlexiForce Pressure Sensor - 100lbs.
Only 12 left! SEN-08685
21.5 1   
FlexiForce Pressure Sensor - 25lbs (1" area)
33 available SEN-11207
26.95 1   
Force Sensitive Resistor - Small
In stock SEN-09673
7.5 1   
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
2.1 1   
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
RFID Module - SM130 MIFAREĀ® (13.56 MHz)
Retired SEN-10126
29.95 1   
Cannot be ordered at this time.
SparkFun RFID USB Reader
Only 2 left! SEN-09963
27.95 1   
Thermistor 10K
In stock SEN-00250
0.95 1   
Thermocouple Type-K - Glass Braid Insulated (Bare Wire)
In stock SEN-00251
16.95 1   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
4-Way Tilt Sensor - RPI-1031
Retired SEN-10313
2.95 1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Bluetooth Modem - BlueSMiRF Gold
Retired WRL-10268
64.95 1   
Cannot be ordered at this time.
FM Radio Transmitter Breakout- NS73M
Retired WRL-08482
9.95 1   
Cannot be ordered at this time.
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
RF Link Transmitter - 434MHz
31 available WRL-10534
5.5 1   
Total: 1322.16