by webaugur
Tools you might find useful for building your projects
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Leonardo with Headers
DEV-11286 |
27.95 |
1
Cannot be ordered at this time. |
|
Arduino Fio
DEV-10116 |
10.83
You save: 20.12 (65%) |
1 | |
Arduino Ethernet Shield
DEV-09026 |
45.95 |
1
Cannot be ordered at this time. |
|
Arduino Mega 2560 R3
DEV-11061 |
48.4 | 1 | |
Arduino Mini 04
DEV-08164 |
33.95 |
1
Cannot be ordered at this time. |
|
SparkFun ProtoShield Kit
DEV-07914 |
9.95 |
1
Cannot be ordered at this time. |
|
Arduino+LabVIEW Bundle
DEV-10812 |
49.95 |
1
Cannot be ordered at this time. |
|
SparkFun AVR ISP Shield - PTH Kit
DEV-11168 |
19.95 |
1
Cannot be ordered at this time. |
|
FTDI Cable 5V VCC-3.3V I/O
DEV-09717 |
19.5 | 1 | |
IOIO for Android
DEV-10748 |
39.95 |
1
Cannot be ordered at this time. |
|
Roomba Communication Cable - miniDIN 8
DEV-08243 |
11.95 |
1
Cannot be ordered at this time. |
|
RooTooth - Bluetooth Wireless Roomba Connection
DEV-10980 |
99.95 |
1
Cannot be ordered at this time. |
|
Alligator Test Leads - Multicolored 10 Pack
PRT-11037 |
2.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
5.5 | 1 | |
SparkFun Breadboard Power Supply 5V/3.3V
PRT-00114 |
11.95 | 1 | |
SparkFun Breadboard Power Supply Stick 3.3V/1.8V
PRT-10934 |
14.95 |
1
Cannot be ordered at this time. |
|
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
1.05 | 1 | |
Jumper Wires Premium 6" Mixed Pack of 100
PRT-09194 |
26.95 | 1 | |
Pogo Pin w/ Pointed Tip
PRT-09174 |
1.05 | 1 | |
6" Digital Calipers
TOL-10997 |
16.5 | 1 | |
Bus Pirate
TOL-09544 |
29.95 |
1
Cannot be ordered at this time. |
|
Bus Pirate Cable
CAB-09556 |
5.5 | 1 | |
DC Barrel Jack Adapter - Female
PRT-10288 |
3.5 | 1 | |
DC Barrel Jack Adapter - Male
PRT-10287 |
3.5 | 1 | |
Diagonal Cutters
TOL-08794 |
2.75 | 1 | |
Flush Cutters
TOL-10029 |
2.95 |
1
Cannot be ordered at this time. |
|
Hakko FX888 Soldering Station
TOL-10553 |
99.95 |
1
Cannot be ordered at this time. |
|
Heaterizer XL-3000 Heat Gun
TOL-10326 |
14.95 | 1 | |
Hemostats - Curved
TOL-08555 |
3.95 |
1
Cannot be ordered at this time. |
|
Hemostats - Straight
TOL-00071 |
2.95 |
1
Cannot be ordered at this time. |
|
Hobby Knife
TOL-09200 |
3.5 | 1 | |
Hot-air Rework Nozzle - Y1198
TOL-07923 |
11.95 |
1
Cannot be ordered at this time. |
|
Hot-air Rework Nozzles - Y1126
TOL-07925 |
8.25
You save: 8.25 (50%) |
1
Cannot be ordered at this time. |
|
Hot-air Rework Station - 303D
TOL-10706 |
114.95 |
1
Cannot be ordered at this time. |
|
Illuminated LED Eye Loupe
TOL-09329 |
4.95 |
1
Cannot be ordered at this time. |
|
Logic16 - USB Logic Analyzer
TOL-10989 |
299.95 |
1
Cannot be ordered at this time. |
|
Long Nosed Pliers
TOL-10392 |
3.95 |
1
Cannot be ordered at this time. |
|
Monocle Magnifier - Illuminated
TOL-09316 |
10.95 | 1 | |
Panavise Jr. - Vacuum Base
TOL-10410 |
35.5 |
1
Cannot be ordered at this time. |
|
Polymorph - 1000g
TOL-10951 |
33.2
You save: 1.75 (5%) |
1
Cannot be ordered at this time. |
|
Solder Lead Free - 100-gram Spool
TOL-09325 |
9.95 | 1 | |
Solder Paste - 50g (Lead Free)
TOL-10605 |
14.95 |
1
Cannot be ordered at this time. |
|
Solder Vacuum
TOL-00082 |
3.95 |
1
Cannot be ordered at this time. |
|
Solder Wick #2 5ft. - Generic
TOL-09327 |
2.75 | 1 | |
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
TOL-10719 |
7.95 |
1
Cannot be ordered at this time. |
|
Soldering Tip - Hakko - Chisel (T18-D16)
TOL-10720 |
7.95 |
1
Cannot be ordered at this time. |
|
Soldering Tip - Hakko - Conical (T18-B)
TOL-10721 |
7.95 |
1
Cannot be ordered at this time. |
|
Sugru - 8 Pack (Mixed Colors)
TOL-11228 |
17.95 |
1
Cannot be ordered at this time. |
|
Third Hand
TOL-09317 |
10.95 | 1 | |
Tweezers - Curved (ESD Safe)
TOL-10602 |
4.5 | 1 | |
Tweezers - Straight (ESD Safe)
TOL-10603 |
4.5 | 1 | |
USB Logic Analyzer
TOL-08938 |
149.95 |
1
Cannot be ordered at this time. |
|
USB Logic Wiring Harness
TOL-09225 |
9.95 |
1
Cannot be ordered at this time. |
|
USB Oscilloscope - MSO-19
TOL-09263 |
269.95 |
1
Cannot be ordered at this time. |
|
100MHz Digital Storage Oscilloscope - ADS1102C
TOL-10806 |
399.95 |
1
Cannot be ordered at this time. |
|
BNC to Alligator Cable
CAB-00504 |
5.5 | 1 | |
BNC to IC Hook Cable
CAB-00503 |
4.95 |
1
Cannot be ordered at this time. |
|
IC Hook Test Leads
CAB-00501 |
9.95 | 1 | |
IC Hook with Pigtail
CAB-09741 |
5.5 | 1 | |
Passive PoE Cable Set
CAB-10759 |
5.95 | 1 | |
Geiger Counter
SEN-10742 |
149.95 |
1
Cannot be ordered at this time. |
|
SparkFun RFID USB Reader
SEN-09963 |
27.95 | 1 | |
Total: 2329.18 |