Timer project

by planetarian

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 9VDC 650mA
In stock TOL-00298
59.5 10   
Arduino Project Enclosure
15 available PRT-10088
119.5 10   
Arduino Leonardo with Headers
In stock DEV-11286
249.5 10   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
9.5 10   
Black Metal Knob - 14x24mm
In stock COM-10002
15 10   
Concave Button - Green
In stock COM-09341
19.5 10   
Serial Connector - Ribbon Cable (Female, 9-pin)
Retired PRT-11157
39 20   
Cannot be ordered at this time.
2x5 Pin IDC Ribbon Cable
In stock PRT-08535
15 10   
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
In stock TOL-10719
7.95 1   
Hakko FX888 Soldering Station
Retired TOL-10553
99.95 1   
Cannot be ordered at this time.
Total: 634.4


Start a project on
Hackster.io
with this stuff