Product | Subtotal | Qty | |
---|---|---|---|
SMD LED - Green 0603 (strip of 25)
PRT-11249 |
2.95 |
1
Cannot be ordered at this time. |
|
Resistor 10k Ohm - SMD (strip of 50)
PRT-11246 |
1.95 |
1
Cannot be ordered at this time. |
|
Resistor 330 Ohm - SMD (strip of 50)
PRT-11247 |
1.5 |
1
Cannot be ordered at this time. |
|
Voltage Regulator - 5V SMD (strip of 10)
PRT-11252 |
8.95 |
1
Cannot be ordered at this time. |
|
Voltage Regulator - 3.3V SMD (strip of 10)
PRT-11253 |
7.95 |
1
Cannot be ordered at this time. |
|
Capacitor 10uF SMD (strip of 50)
PRT-11244 |
11.95 |
1
Cannot be ordered at this time. |
|
Capacitor 100nF SMD (strip of 50)
PRT-11245 |
1.5 |
1
Cannot be ordered at this time. |
|
IC Hook with Pigtail
CAB-09741 |
11 | 2 | |
Power Cell - LiPo Charger/Booster (Old-School)
PRT-10300 |
14.95 |
1
Cannot be ordered at this time. |
|
Mini Pushbutton Switch - Tall
COM-08605 |
2.75 |
5
Cannot be ordered at this time. |
|
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
COM-10466 |
0.5 |
1
Cannot be ordered at this time. |
|
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
COM-10465 |
0.5 |
1
Cannot be ordered at this time. |
|
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Solid State Relay - 8A
COM-10636 |
14.85 |
3
Cannot be ordered at this time. |
|
LED Tactile Button - Orange
COM-10441 |
4.2 |
2
Cannot be ordered at this time. |
|
Hall-Effect Sensor - US1881 (Latching)
COM-09312 |
2.1 | 2 | |
16 Channel Multiplexer
COM-00299 |
1.05 | 1 | |
SparkFun SSOP to DIP Adapter - 28-Pin
BOB-00500 |
4.5 | 1 | |
Header - 6-pin Male (SMD, 0.1", Right Angle)
PRT-09015 |
1.05 | 1 | |
Total: 103.15 |