Summer Workshop

by Member #330423

Favorited Favorite 0

Optional Items are: LilyPad Snap: It could be easier to introduce Arduino through this smaller form factor with snap circuits. Here I chose one of the Lilypad Kits as well as a few regular arduinos.

Inventors Kits: This seemed to be an all-in-one solution for getting a variety of circuit related items in a kit which also comes with an Arduino. Although, we could omit this kit and buy what we need individually.

Cubelets: This things just looked like a whole lot of fun and could be a featured item in one of the workshops. Very cool. Check them out. Ultimately, an optional item and will drastically reduce the total.

Car Horns: Looked cool, not necessary at all.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ProtoSnap - LilyPad Development Board
Retired DEV-10958
49.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino with Retail Case
Retired RTL-11022
89.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
55.2 2   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
7.9 2   
Flash Memory - microSD 1GB
Retired COM-08163
6.95 1   
Cannot be ordered at this time.
555 Timer
Retired COM-09273
2.85 3   
Cannot be ordered at this time.
Cubelets - KT06 Kit
Retired KIT-11074
159.95 1   
Cannot be ordered at this time.
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
LED - Infrared 850nm (25 pack)
Retired COM-09854
9.25 1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
11 2   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
5.9 2   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Total: 501.6