Josh's wish list

by joshsh

Favorited Favorite 0

Things which would make me very happy.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
DIYDrones ArduIMU+ V3
Retired DEV-11055
159.9 2   
Cannot be ordered at this time.
LED - 5mm Precision Red
Retired COM-11393
0.5 1   
Cannot be ordered at this time.
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Ultrasonic Range Finder - XL-MaxSonar-EZ0
Retired SEN-09491
52.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Muscle Wire Actuator - NM706-Super NanoMuscle
Retired ROB-08782
8.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
CMOS Camera - 1300x1040
Retired SEN-08668
9.95 1   
Cannot be ordered at this time.
Wearable Keypad
Retired COM-10411
12.95 1   
Cannot be ordered at this time.
Trackball - PS/2
Retired COM-10758
14.95 1   
Cannot be ordered at this time.
Piezo Igniter
Retired COM-10234
11.95 1   
Cannot be ordered at this time.
Surface Transducer - Large
Retired COM-10975
74.85 3   
Cannot be ordered at this time.
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
pH Sensor Kit
Retired SEN-10972
149.95 1   
Cannot be ordered at this time.
SparkFun Hall-Effect Current Sensor Breakout - ACS712
Retired BOB-08882
7.95 1   
Cannot be ordered at this time.
AttoPilot Voltage and Current Sense Breakout - 180A
Retired SEN-10644
19.95 1   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
SparkFun Humidity Sensor Breakout - HIH-4030
Out of stock SEN-09569
20.5 1   
Cannot be ordered at this time.
Solenoid - 36v
In stock ROB-10391
20.5 1   
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
Geophone - SM-24, with Insulating Disc
Out of stock SEN-11744
64.5 1   
Arduino Yun
Retired DEV-12053
74.95 1   
Cannot be ordered at this time.
SparkFun UV Sensor Breakout - ML8511
Retired SEN-12705
12.95 1   
Cannot be ordered at this time.
Bubble Display - 7-Segment (4-digit)
Retired COM-12710
2.95 1   
Cannot be ordered at this time.
BITalino - BioMedical Development Kit
Retired DEV-12750
209.95 1   
Cannot be ordered at this time.
Flexible Speaker and Amplifier - 13x18cm
Retired COM-12793
34.95 1   
Cannot be ordered at this time.
Vernier Sensor - pH Sensor
Retired SEN-12872
78.95 1   
Cannot be ordered at this time.
SparkFun Shift-In Breakout - SN74HC165
Retired BOB-11733
3.95 1   
Cannot be ordered at this time.
SparkFun Single Lead Heart Rate Monitor - AD8232
In stock SEN-12650
21.5 1   
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
15 available SEN-12969
8.95 1   
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
5.5 1   
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
3.5 1   
SparkFun MOSFET Power Controller
In stock PRT-11214
10.5 1   
USB to TTL Serial Cable
Out of stock CAB-12977
11.95 1   
Fingerprint Scanner - TTL (GT-511C1R)
Retired SEN-13007
31.95 1   
Cannot be ordered at this time.
SparkFun Starter Pack for IntelĀ® Edison
Retired KIT-13093
114.95 1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
49.95 1   
Cannot be ordered at this time.
SST Liquid Level Sensor
Out of stock SEN-13835
26.95 1   
Thermocouple Type-K - Glass Braid Insulated (Bare Wire)
In stock SEN-00251
16.95 1   
Liquid Pump - 350GPH (12v)
Only 7 left! ROB-10455
16.5 1   
LED RGB Strip - Addressable, 1m (APA102)
In stock COM-14015
10.95
You save:
6.55 (37%)
1   
LED RGB Strip - Addressable, 5m (APA102)
In stock COM-14016
96.5 1   
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
Raspberry Pi 3 B+
Out of stock DEV-14643
35 1   
Momentary Button - Panel Mount (Black)
In stock COM-11996
2.1 2   
SparkFun MiniGen - Pro Mini Signal Generator Shield
Retired BOB-11420
33.95 1   
Cannot be ordered at this time.
Total: 1781.01