Lo necesito

by MIC00L

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Breadboard Power Supply USB - 5V/3.3V
Retired PRT-08376
13.5 1   
Cannot be ordered at this time.
SD Sniffer
In stock TOL-11468
12.5 1   
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
Geophone - SM-24, with Insulating Disc
Out of stock SEN-11744
64.5 1   
Solar Cell Huge - 5.2W
Retired PRT-09241
49.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
RN-52 - Bluetooth Audio Module
Retired WRL-11678
25 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Clear
Retired PRT-11623
7.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
1.5 1   
Heat Shrink Retail
Retired RTL-11379
8.95 1   
Cannot be ordered at this time.
Metal Pushbutton - Momentary (16mm, Blue)
Out of stock COM-11967
6.5 1   
Quad-band Wired Cellular Antenna SMA
In stock CEL-00290
25.9 2   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Piezo Igniter
Retired COM-10234
11.95 1   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
SparkFun DC/DC Converter Breakout
Only 6 left! BOB-09370
23.77
You save:
10.18 (30%)
1   
EL Wire - Blue Retail
Retired RTL-11425
10.95 1   
Cannot be ordered at this time.
SparkFun S.H.O.V.E.L.
Retired TOL-11763
10.5 1   
Cannot be ordered at this time.
Ding and Dent Production Builds
Retired DD-13265
5.9 2   
Cannot be ordered at this time.
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
CAN-BUS Shield
In stock DEV-13262
28.95 1   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Total: 517.55