Future Stuff

by asm2750

Favorited Favorite 0

Items for future projects.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
49.95 1   
Cannot be ordered at this time.
Super Capacitor - 0.2F/3.3V
Retired PRT-10317
9.75 5   
Cannot be ordered at this time.
Benchtop Power Board Kit
Retired KIT-09774
19.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino - Carrying Case
Retired COM-09775
5.95 1   
Cannot be ordered at this time.
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Black, White Pages)
Retired SWG-10142
4.95 1   
Cannot be ordered at this time.
Sensor Kit
Retired DEV-12056
139.95 1   
Cannot be ordered at this time.
LinkM - USB to I2C
Retired COM-09903
29.95 1   
Cannot be ordered at this time.
SparkFun LED RingCoder Breakout - RGB
Retired BOB-11040
6.95 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Blue
Retired COM-11492
11.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Blue
34 available COM-09937
2.25 1   
Dot/Bar Display Driver - LM3914 (Linear)
Retired COM-12694
2.45 1   
Cannot be ordered at this time.
T'Rex Tank Chassis
Retired ROB-12719
264.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Logarithmic
Retired COM-09940
0.95 1   
Cannot be ordered at this time.
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
SparkFun Audio Jack Breakout
In stock PRT-10588
1.05 1   
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
4.5 1   
Timer, OpAmp & Optoelectronic Circuits & Projects
Retired BOK-11131
12.95 1   
Cannot be ordered at this time.
Handmade Electronic Music: The Art of Hardware Hacking (2nd edition)
Retired BOK-12721
38.95 1   
Cannot be ordered at this time.
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
WiFi Module - ESP8266 (Blue)
Retired WRL-13252
6.95 1   
Cannot be ordered at this time.
Shadow Chassis
In stock ROB-13301
13.95 1   
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
Tweezers - Straight (ESD Safe)
32 available TOL-10603
4.5 1   
Tweezers - Curved (ESD Safe)
Only 11 left! TOL-10602
4.5 1   
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
4.5 1   
Tweezers - Curved (cross-lock, ESD Safe)
In stock TOL-12572
4.5 1   
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Modular Plastic Storage Box - Medium (4 pack)
32 available TOL-11528
4.5 1   
Solder - 20' Sample (0.020") Special Blend
Retired TOL-10240
10.95 1   
Cannot be ordered at this time.
Total: 1093.6