NCRC - Round 6

by Member #154253

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
JST Jumper 3 Wire Assembly
In stock PRT-09915
1.6 1   
Jumper Wire - 0.1", 2-pin, 4"
In stock PRT-10362
10.5 10   
Jumper Wires Premium 12" M/M Pack of 100
In stock PRT-09388
75 2   
Jumper Wire - 0.1", 3-pin, 6"
In stock PRT-10368
3.2 2   
Breadboard - Mini Self-Adhesive Red (Sale)
Retired PRT-08800
17.7 6   
Cannot be ordered at this time.
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
1.35 3   
Jumper Wire - 0.1", 4-pin, 12"
In stock PRT-10374
25.2 12   
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
37.5 1   
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
1.5 2   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
1.5 2   
Total: 190