RGB Mixer

by SXRguyinMA

Favorited Favorite 0

Parts list for our RGB Mixer project. All that's missing is misc. wire to hook up the switches, knobs etc to the PCB. All that is missing from the parts list are the 2x 33-ohm and 1x 39-ohm resistors and the common anode piranha RGB LED's(SparkFun only carries common cathode piranha RGB LEDs) (see below for link to proper ones used for this project).

Rocker switches and trimpots/knobs are listed in case you want a complete order from Sparkfun. Feel free to use any standard on/off switches and 10k potentiometers you would like.

The board is designed to use common anode piranha RGB LED's but I've substituted standard 5mm CA RGB ones as SF doesn't supply CA piranha style ones. Alternatively you can order the 5mm CA piranha ones from www.pcboard.ca, $10 for a package of 10. Click here: http://www.pcboard.ca/store/index.php?main_page=product_info&cPath=5_42&products_id=87&zenid=6dk3sbd7utfv3ted4c5gj0lq73

All info on the build including Eagle files and a .txt of the Arduino IDE program that I used can be found here: http://www.computersandcircuits.com/?q=vday_led_mixer

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
DC Barrel Jack - Panel Mount
Retired PRT-10785
3.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
4.2 4   
Silver Metal Knob - 14x24mm
In stock COM-10001
6.4 4   
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
0.39
You save:
1.11 (74%)
3   
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
0.52
You save:
1.48 (74%)
4   
Polarized Connectors - Housing (2-Pin)
In stock PRT-08095
0.39
You save:
1.11 (74%)
3   
Polarized Connectors - Housing (3-Pin)
In stock PRT-08096
1.8 4   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
2.1 1   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.45 1   
LED - RGB Diffused Common Anode
In stock COM-10821
9 4   
Crystal 16MHz
In stock COM-00536
1.05 1   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
Rocker Switch - Medium
Retired COM-10727
1 2   
Cannot be ordered at this time.
Resistor Network - 10K Ohm (6-pin bussed)
Retired COM-10856
0.5 1   
Cannot be ordered at this time.
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.1 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
Total: 46.99