CMK12

by briancsmith

Favorited Favorite 0

List of items for Constructing Modern Knowledge 2012 - July 9-12, 2012 - Manchester, New Hampshire. http://www.constructingmodernknowledge.com

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad LED Green (5pcs)
Retired DEV-10046
3.95 1   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
LilyPad Power Supply
Retired DEV-11259
14.95 1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - 20mm
Retired DEV-10730
7.9 2   
Cannot be ordered at this time.
ProtoSnap - LilyPad Development Board
Retired DEV-10958
99.9 2   
Cannot be ordered at this time.
MintyBoost 3.0 Kit
Retired KIT-10094
59.85 3   
Cannot be ordered at this time.
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
19.9 2   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
9 2   
Force Sensitive Resistor - Small
In stock SEN-09673
7.5 1   
Hobby Motor
Retired ROB-10171
0.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Total: 267.9