by tbitson
Product | Subtotal | Qty | |
---|---|---|---|
IPS Touch Display with Speakers for Raspberry Pi - 10.1 Inch
LCD-21318 |
119.95 |
1
Cannot be ordered at this time. |
|
LoRa Fiberglass Antenna Type N - 5.8dBi (902-928MHz)
WRL-15597 |
29.95 | 1 | |
Extended GPIO Female Header - 2x20 Pin (13.5mm/9.80mm)
PRT-16764 |
9 | 4 | |
Extended GPIO Female Header - 2x20 Pin (16mm/7.30mm)
PRT-16763 |
9 | 4 | |
SparkFun Power Delivery Board - USB-C (Qwiic)
DEV-15801 |
26.95 | 1 | |
SparkFun LuMini LED Ring - 3 Inch (60 x APA102-2020)
COM-14965 |
29.5 |
1
Cannot be ordered at this time. |
|
Raspberry Pi PoE HAT
DEV-14882 |
20 |
1
Cannot be ordered at this time. |
|
SparkFun Advanced Autonomous Kit for Sphero RVR
KIT-15303 |
164.95 |
1
Cannot be ordered at this time. |
|
SparkFun Audio Amplifier Kit - STA540
KIT-09612 |
42.95 |
1
Cannot be ordered at this time. |
|
Si4703 FM Tuner Evaluation Board
BOB-10344 |
14.95 |
1
Cannot be ordered at this time. |
|
Stepper Motor - 68 oz.in (400 steps/rev)
ROB-10846 |
39 | 2 | |
TuxCase - Raspberry Pi Enclosure
PRT-11830 |
32.95 |
1
Cannot be ordered at this time. |
|
RN-XV WiFly Module - RP-SMA Connector
WRL-11047 |
4.95
You save: 30 (86%) |
1
Cannot be ordered at this time. |
|
Crimping Pliers for JST
TOL-10219 |
59.95 |
1
Cannot be ordered at this time. |
|
CUhead Pro
WRL-12655 |
59.95 |
1
Cannot be ordered at this time. |
|
Solid State Relay - 40A (3-32V DC Input)
COM-13015 |
43.8 | 4 | |
SparkFun Simultaneous RFID Reader - M6E Nano
SEN-14066 |
235.95 | 1 | |
UHF RFID Tag - Adhesive (Set of 5)
WRL-14151 |
2 |
1
Cannot be ordered at this time. |
|
SparkFun DC/DC Converter Breakout
BOB-09370 |
33.95 | 1 | |
micro:bit Board
DEV-14208 |
14.95 |
1
Cannot be ordered at this time. |
|
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
3.5 | 1 | |
SparkFun THAT 1646 OutSmarts Breakout
BOB-14003 |
11.95 |
1
Cannot be ordered at this time. |
|
SparkFun THAT 1206 InGenius Breakout
BOB-14002 |
11.5 |
1
Cannot be ordered at this time. |
|
SparkFun Variable Load Kit
KIT-14449 |
48.5 |
1
Cannot be ordered at this time. |
|
Solder - 1/4lb Spool (0.032") Special Blend
TOL-10243 |
26.95 | 1 | |
Qwiic Transparent OLED HUD
SPX-14691 |
99.95 |
1
Cannot be ordered at this time. |
|
Infrared Non-contact Thermometer (Qwiic) - MLX90632
SPX-14569 |
19.95 |
1
Cannot be ordered at this time. |
|
Total: 1216.95 |