Guru

by xtream1101

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RF Link Transmitter - 434MHz
21 available WRL-10534
5.5 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Micro Metal Gearmotor Bracket Extended
Retired ROB-08896
3.95 1   
Cannot be ordered at this time.
Micro Metal Gearmotor 100:1 (Sale)
Retired ROB-08910
15.95 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
1.05 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Small Stepper Motor
In stock ROB-10551
8.95 1   
Total: 51.14