General

by miked13

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Scanse Sweep
Pre-Order SEN-14117
349 1   
SparkFun ESP32 Thing
In stock DEV-13907
19.95 1   
LIDAR-Lite v3
In stock SEN-14032
149.99 1   
Liquid Level Sensor - 8"
In stock SEN-10221
39.95 1   
SparkFun Third Hand Parts
In stock TOL-12033
3.9 2   
Flexible Coolant Pipe - 1ft (1/2")
In stock TOL-12783
3.9 2   
FTDI Cable 5V
In stock DEV-09718
35.9 2   
SparkFun MicroView - OLED Arduino Module
Only 14 left! DEV-12923
39.95 1   
100MHz Digital Storage Oscilloscope - GA1102CAL
Only 8 left! TOL-11766
399.95 1   
Total: 1042.49


Start a project on
Hackster.io
with this stuff