Product | Subtotal | Qty | |
---|---|---|---|
Mini Pushbutton Switch
COM-00097 |
12.9
You save: 0.6 (4%) |
30 | |
Pro Micro - 5V/16MHz
DEV-11098 |
19.95 |
1
Cannot be ordered at this time. |
|
USB Micro-B Cable - 6 Foot
CAB-10215 |
5.5 | 1 | |
SparkFun Resistor Chart Sticker
SWG-10108 |
1.8 | 1 | |
Screw Terminals 3.5mm Pitch (2-Pin)
PRT-08084 |
6.3 | 6 | |
Ribbon Crimp Connector - Breadboad Friendly (2x5, Female)
PRT-10965 |
0.95 |
1
Cannot be ordered at this time. |
|
Ribbon Cable - 10 wire (15ft)
CAB-10647 |
5.5 | 1 | |
6" Digital Calipers
TOL-10997 |
16.5 | 1 | |
Total: 69.4 |