Summer Camp

by Whampus

Favorited Favorite 0

Items for Sumobot and Electronic Music Camps

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Infrared Emitters and Detectors
Retired SEN-00241
7.8 4   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
11 2   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
SparkFun Line Sensor Breakout - QRE1113 (Analog)
In stock ROB-09453
3.5 1   
Arduino Leonardo with Headers
Retired DEV-11286
27.95 1   
Cannot be ordered at this time.
Magician Chassis
Retired ROB-10825
14.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
9V Battery Holder
In stock PRT-10512
3.5 1   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-10955
9.95 1   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
Total: 131