by gcouger
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Low Current Sensor Breakout - ACS712
SEN-08883 |
11.95 |
1
Cannot be ordered at this time. |
|
Surface Transducer - Small
COM-10917 |
9.95 |
1
Cannot be ordered at this time. |
|
Piezo Vibration Sensor - Large
SEN-09196 |
5.5 | 1 | |
Piezo Vibration Sensor - Small Horizontal
SEN-09198 |
9.95 | 1 | |
Piezo Vibration Sensor - Small Vertical
SEN-09199 |
9.95 | 1 | |
Color Light Sensor Evaluation Board
SEN-10701 |
14.95 |
1
Cannot be ordered at this time. |
|
CMOS IR Camera Module - 500x582
SEN-08773 |
69.9 |
2
Cannot be ordered at this time. |
|
Color Light Sensor - Avago ADJD-S311-CR999
SEN-10656 |
9.9 |
2
Cannot be ordered at this time. |
|
LED - Infrared 850nm
COM-09469 |
0.95 |
1
Cannot be ordered at this time. |
|
LED - Infrared 850nm (25 pack)
COM-09854 |
9.25 |
1
Cannot be ordered at this time. |
|
SparkFun SPI Shortcut
TOL-09235 |
24.95 |
1
Cannot be ordered at this time. |
|
Bus Pirate Cable
CAB-09556 |
5.5 | 1 | |
Bus Pirate
TOL-09544 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun Current Sensor Breakout - INA169
SEN-12040 |
11.5 | 1 | |
Mini Pushbutton Switch
COM-00097 |
0.45 | 1 | |
Thumb Joystick
COM-09032 |
4.5 | 1 | |
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
BOB-09868 |
10.95 |
1
Cannot be ordered at this time. |
|
Cubelets - Battery Charger
TOL-11344 |
14.95 |
1
Cannot be ordered at this time. |
|
Total: 255 |