by tutman96
Product | Subtotal | Qty | |
---|---|---|---|
Basic 16x2 Character LCD - White on Black 3.3V
LCD-09052 |
7.8
You save: 11.7 (60%) |
1
Cannot be ordered at this time. |
|
SparkFun LED RingCoder Breakout - RGB
BOB-11040 |
6.95 |
1
Cannot be ordered at this time. |
|
Rotary Encoder - Illuminated (RGB)
COM-10982 |
4.95 |
1
Cannot be ordered at this time. |
|
Circular LED Bargraphs - Red
COM-10595 |
9.95 |
1
Cannot be ordered at this time. |
|
Scrap Boards
DD-08477 |
1.25 |
5
Cannot be ordered at this time. |
|
SparkFun Breadboard Power Supply 5V/3.3V
PRT-00114 |
11.95 | 1 | |
Graphic Equalizer Display Filter - MSGEQ7
COM-10468 |
5.5 | 1 | |
Audio Jack 3.5mm
PRT-08032 |
1.6 | 1 | |
Surface Transducer - Large
COM-10975 |
24.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
1.1 | 2 | |
Maple Mini
DEV-11280 |
34.95 |
1
Cannot be ordered at this time. |
|
2.4GHz Ceramic Chip Antenna White
WRL-09025 |
0.95 |
1
Cannot be ordered at this time. |
|
Total: 113.65 |