ixp

by makeder

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Concave Button - Red
Out of stock COM-09336
5.5 2   
Concave Button - Black
In stock COM-09339
11 4   
Game Controller Triggers (left/right pair)
Retired COM-10314
2.95 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
3.15 3   
Magnet Square - 0.25"
In stock COM-08643
6.4 4   
Slide Pot - Motorized (10k Audio Taper)
Retired COM-10734
19.95 1   
Cannot be ordered at this time.
SparkFun Energy Harvester Breakout - LTC3588
22 available BOB-09946
32.5 1   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
E-Paper 10x2 Character Display
Retired LCD-10150
24.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
Arduino Pro Mini 3.3V Retail
Retired RTL-11112
10.95 1   
Cannot be ordered at this time.
Total: 154.2