Product | Subtotal | Qty | |
---|---|---|---|
Big Easy Driver
ROB-10735 |
22.95 |
1
Cannot be ordered at this time. |
|
Wall Adapter Power Supply - 12VDC 600mA
TOL-09442 |
11.9 |
2
Cannot be ordered at this time. |
|
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Trackball - PS/2
COM-10758 |
14.95 |
1
Cannot be ordered at this time. |
|
Thumb Joystick
COM-09032 |
4.5 | 1 | |
LED - Basic Green 3mm
COM-09650 |
4.5 | 10 | |
LED - Basic Red 3mm
COM-00533 |
4.5 | 10 | |
LED - Basic Yellow 3mm
COM-00532 |
4.5 | 10 | |
Nintendo DS Touch Screen
LCD-08977 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun Touch Screen Connector Breakout - Nintendo DS
BOB-09170 |
3.95 |
1
Cannot be ordered at this time. |
|
Needle Nose Pliers
TOL-08793 |
3.5 | 1 | |
Tool Kit - Screwdriver and Bit Set
TOL-10865 |
10.95 | 1 | |
Stepper Motor with Cable
ROB-09238 |
17.5 | 1 | |
Parts Box
TOL-09283 |
3.95 |
1
Cannot be ordered at this time. |
|
Mini Pushbutton Switch
COM-00097 |
4.5 | 10 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
2.75 | 5 | |
Toggle Switch
COM-09276 |
4.2 | 2 | |
SPDT Slide Switch
COM-09609 |
1.9 | 2 | |
Mini Power Switch - SPDT
COM-00102 |
3.2 | 2 | |
Omron Snap Action Switch
COM-00098 |
3.9 |
2
Cannot be ordered at this time. |
|
Graphic LCD 84x48 - Nokia 5110
LCD-10168 |
8.95 |
1
Cannot be ordered at this time. |
|
9 Pin Female Serial Connector - PCB Mount
PRT-00429 |
3.9 | 2 | |
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
Jumper - 2 Pin
PRT-09044 |
9 | 20 | |
Zip-Tie Assortment
PRT-10328 |
3.95 |
1
Cannot be ordered at this time. |
|
Ribbon Cable - 10 wire (15ft)
CAB-10647 |
5.5 | 1 | |
Serial Connector - Ribbon Cable (Male, 9-pin)
PRT-11156 |
3.9 |
2
Cannot be ordered at this time. |
|
One Wire Digital Temperature Sensor - DS18B20
SEN-00245 |
7.9 |
2
Cannot be ordered at this time. |
|
Hobby Motor
ROB-10171 |
1.9 |
2
Cannot be ordered at this time. |
|
Total: 195.5 |