CanSat Final

by Nick_James

Favorited Favorite 0

Nick: 1 Uno, 1 Pro Micro, 2 XBee, 1 XBee explorer USB, 1 Xbee explorer regulated, 2 Ducks

Nathan: Everything Else

Nathan, I will send you $200 even though that is slightly more than what my portion will cost. This way $200 even can be reimbursed back to me, and you don't have to do the math.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Classic
33 available PRT-00112
21.9 2   
Mega Pro 5V
Retired DEV-11007
89.9 2   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
Retired DEV-11098
59.85 3   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
82.8 3   
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
53.9 2   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-08745
3 2   
Cannot be ordered at this time.
9V Snap Connector
In stock PRT-00091
1.75 1   
XBee Pro 63mW RPSMA - Series 2B (ZigBee Mesh)
Retired WRL-10419
89.9 2   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee Explorer Regulated
Retired WRL-09132
6.95 1   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
17.9 2   
Total: 482.7