Things I Like

by Member #330717

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Pushbutton Switch
In stock COM-00097
4.5 10   
Voltage Regulator - 5V
In stock COM-00107
4.2 4   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
3.5 1   
PIR Motion Sensor
Retired SEN-08630
19.9 2   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino with Retail Case
Retired RTL-11022
89.95 1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
10.5 10   
Stepper Motor with Cable
In stock ROB-09238
52.5 3   
Relay SPDT Sealed
In stock COM-00100
8.4 4   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
10.5 10   
Compass Module - HMC6352
Retired SEN-07915
69.9 2   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
9 2   
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
EDU RESERVE: SparkFun Inventor's Kit for Arduino
Retired EDU-10944
94.95 1   
Cannot be ordered at this time.
Missile Switch Cover - Red
In stock COM-09278
4.2 2   
Servo - Large
Retired ROB-09064
25.9 2   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
4.2 4   
SparkFun Gas Sensor Breakout
In stock BOB-08891
1.05 1   
Toggle Switch
In stock COM-09276
2.1 1   
Hobby Motor
Retired ROB-10171
0.95 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Red)
In stock COM-09483
2.45 1   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
41.95 1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
Voltage Regulator - Adjustable
Out of stock COM-00527
2.1 1   
555 Timer
Retired COM-09273
19 20   
Cannot be ordered at this time.
iPod Connector Male Style 1
Retired DEV-00633
3.95 1   
Cannot be ordered at this time.
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
3.5 1   
7-Segment Display - LED (Red)
31 available COM-08546
2.5 2   
iPod Connector Male Style 2
Retired DEV-00704
4.95 1   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
2.75 1   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
Retired SEN-10530
14.95 1   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
7-Segment Display - 4-Digit (Kelly Green)
Out of stock COM-09482
2.45 1   
Cannot be ordered at this time.
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
1.25 1   
Color LCD Shield
Retired LCD-09363
29.95 1   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
10 Segment LED Bar Graph - Blue
33 available COM-09937
2.25 1   
Concave Button - Black
In stock COM-09339
16.5 6   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Touch Screen Connector Breakout - Nintendo DS
Retired BOB-09170
3.95 1   
Cannot be ordered at this time.
Key Switch - Small
Retired COM-10445
0.95 1   
Cannot be ordered at this time.
Thumb Slide Joystick
In stock COM-09426
3.95 1   
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
Tank Treads
Retired ROB-00321
9.95 1   
Cannot be ordered at this time.
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
Stomp Switch - DPDT
Retired COM-11151
1.95 1   
Cannot be ordered at this time.
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
SparkFun Safety Glasses
Out of stock SWG-11046
4.95 1   
Hydrogen Gas Sensor - MQ-8
31 available SEN-10916
5.5 1   
Tool Kit - Screwdriver and Bit Set
Only 11 left! TOL-10865
10.95 1   
EL Tape - Blue (1m)
Retired COM-10793
9.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
2.95 1   
Cannot be ordered at this time.
Clear Plastic Knob
In stock COM-10597
1.05 1   
Trackball - PS/2
Retired COM-10758
14.95 1   
Cannot be ordered at this time.
Total: 823.05