michael

by sparkieee

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
124.75 5   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Breakout Board for XBee Module
In stock BOB-08276
17.5 5   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
ProtoBoard - Rectangle 3"
Retired PRT-08815
22.5 5   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
45.5 7   
Capacitor Ceramic 22pF
In stock COM-08571
5.4 18   
Crystal 16MHz
In stock COM-00536
9.45 9   
Mini Pushbutton Switch
In stock COM-00097
3.15 7   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
3.5 7   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
1.4 14   
LED - RGB Diffused Common Cathode
In stock COM-09264
11.25 5   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
29.9 2   
SparkFun Project Case - Black
Retired WIG-08601
49.75 5   
Cannot be ordered at this time.
LED Tactile Button - Red
In stock COM-10442
2.25 1   
LED Tactile Button - Green
In stock COM-10440
11.25 5   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
19.9 2   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
5.9 2   
Total: 394.3