by mkeblx
So many projects.....
Product | Subtotal | Qty | |
---|---|---|---|
Serial Enabled 16x2 LCD - White on Black 5V
LCD-09395 |
29.95 |
1
Cannot be ordered at this time. |
|
E-Paper 10x2 Character Display
LCD-10150 |
24.95 |
1
Cannot be ordered at this time. |
|
MPR121 Capacitive Touch Keypad
SEN-10250 |
19.95 |
1
Cannot be ordered at this time. |
|
LilyPad TechStyles Kit
DEV-10609 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun E-Paper Breakout
BOB-10304 |
14.95 |
1
Cannot be ordered at this time. |
|
Pro Micro - 5V/16MHz
DEV-11098 |
19.95 |
1
Cannot be ordered at this time. |
|
Rotary Encoder - Illuminated (RGB)
COM-10982 |
4.95 |
1
Cannot be ordered at this time. |
|
Banana to Test Probe Cables - Shrouded
CAB-11033 |
2.95 |
1
Cannot be ordered at this time. |
|
Standoff - Nylon (4-40; 3/8"; 10 pack)
PRT-10927 |
3.5 | 1 | |
Stencils - Ding and Dent
DD-10902 |
5.85 |
3
Cannot be ordered at this time. |
|
Watertight Battery Holder - 3 x AA
PRT-10110 |
14.95 |
1
Cannot be ordered at this time. |
|
Arduino Mega 2560 R3
DEV-11061 |
48.4 | 1 | |
SoftPot Membrane Potentiometer - 200mm
SEN-08679 |
12.95 | 1 | |
ProtoSnap - LilyPad E-Sewing Kit (Old Stock)
DEV-10964 |
14.95 |
1
Cannot be ordered at this time. |
|
StarBoard Flexible LED Strip - White (5 pack)
PRT-10637 |
19.95 |
1
Cannot be ordered at this time. |
|
LilyPad LED White (5pcs)
DEV-10081 |
3.95 |
1
Cannot be ordered at this time. |
|
Toggle Switch - 3PDT
COM-11137 |
2.95 |
1
Cannot be ordered at this time. |
|
Audio Adapter - 3.5 mm to 1/4" Stereo
COM-11150 |
0.5 |
1
Cannot be ordered at this time. |
|
Audio Adapter - 1/4" to 3.5 mm Stereo
COM-11149 |
0.5 |
1
Cannot be ordered at this time. |
|
Parts Box - Round
TOL-10690 |
2.95 |
1
Cannot be ordered at this time. |
|
Diagonal Cutters
TOL-08794 |
2.75 | 1 | |
Tweezers - Straight (ESD Safe)
TOL-10603 |
4.5 | 1 | |
LilyPad Simple Power
DEV-10085 |
4.95 |
1
Cannot be ordered at this time. |
|
Eagle Text Reference Board
PRT-08754 |
4.95 |
1
Cannot be ordered at this time. |
|
L6470 Stepper Driver Breakout
BOB-10859 |
29.95 |
1
Cannot be ordered at this time. |
|
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Larson Scanner Kit - 10mm Diffused LEDs
KIT-11365 |
12.95 |
1
Cannot be ordered at this time. |
|
Total: 351.65 |