Liz Wish List 2012-3

by Liz Baumann

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
EL Wire - Red 3m
Retired COM-10191
49.75 5   
Cannot be ordered at this time.
EL Inverter - Battery Pack
Retired COM-11222
29.7 6   
Cannot be ordered at this time.
EL Wire - Orange 3m
Retired COM-10193
49.75 5   
Cannot be ordered at this time.
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
1.3
You save:
3.7 (74%)
10   
Polarized Connectors - Housing (2-Pin)
In stock PRT-08095
1.3
You save:
3.7 (74%)
10   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
2.1 1   
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
21 2   
Lithium Ion Battery - 850mAh
Retired PRT-00341
39.8 4   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
19.9 2   
Cannot be ordered at this time.
Total: 214.6