A list of components for the technology powering the Plant-in City project. More info at: http://kck.st/KI6XMI
Product | Subtotal | Qty | |
---|---|---|---|
XBee 2mW Chip Antenna - Series 2 (ZigBee Mesh) (Sale)
WRL-10415 |
43.9 |
2
Cannot be ordered at this time. |
|
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
WRL-10414 |
45.9 |
2
Cannot be ordered at this time. |
|
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
XBee Shield
WRL-09976 |
14.95 |
1
Cannot be ordered at this time. |
|
Wall Adapter Power Supply - 12VDC 600mA
TOL-09442 |
5.95 |
1
Cannot be ordered at this time. |
|
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 | |
SparkFun ProtoShield Kit
DEV-07914 |
9.95 |
1
Cannot be ordered at this time. |
|
Humidity sensor - HH10D
SEN-10239 |
9.95 |
1
Cannot be ordered at this time. |
|
XBee Explorer USB
WRL-08687 |
24.95 |
1
Cannot be ordered at this time. |
|
Arduino Stackable Header - 8 Pin
PRT-09279 |
0.75 | 1 | |
Arduino Stackable Header - 6 Pin
PRT-09280 |
0.75 | 1 | |
Breakout Board for XBee Module
BOB-08276 |
3.5 | 1 | |
JST RCY Connector - Male/Female Set (2-pin)
PRT-10501 |
0.55 | 1 | |
Total: 190.3 |