Product | Subtotal | Qty | |
---|---|---|---|
WS2801 IC
COM-10444 |
17.75
You save: 1 (5%) |
25
Cannot be ordered at this time. |
|
Screw - Phillips Head (3/4", 4-40, 10 pack)
PRT-10451 |
4.5
You save: 10.5 (70%) |
10
Cannot be ordered at this time. |
|
Screw - Flat Head (1.25", 4-40, 10 packs)
PRT-10928 |
15 |
10
Cannot be ordered at this time. |
|
Nut - Nylon (4-40, 10 pack)
PRT-10789 |
39 |
20
Cannot be ordered at this time. |
|
Maple Mini
DEV-11280 |
34.95 |
1
Cannot be ordered at this time. |
|
Screw - Phillips Head (1/2", 4-40, black)
PRT-08763 |
6.25 |
25
Cannot be ordered at this time. |
|
Wire Wrap Wire - Red (30 AWG)
PRT-08030 |
8.95 |
1
Cannot be ordered at this time. |
|
Solder - 1/4lb Spool (0.032") Special Blend
TOL-10243 |
26.95 | 1 | |
Polymer Lithium Ion Battery - 400mAh
PRT-10718 |
13.9 |
2
Cannot be ordered at this time. |
|
Lithium Ion/Polymer USB Battery Charger IC - MAX1555
COM-00674 |
19.5 |
10
Cannot be ordered at this time. |
|
Total: 186.75 |