×

SparkFun will be closed Monday 7/4 for the holiday. All orders placed after 2pm MT on Friday 7/1 will be shipped out next week.

SIK Replacement Parts

by bri_huang

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
12
You save:
0.5 (4%)
25   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
39.6 8   
Flex Sensor 4.5"
In stock SEN-08606
90.65 7   
Shift Register 8-Bit - 74HC595
Retired COM-00733
15 10   
Cannot be ordered at this time.
Total: 157.25


Start a project on
Hackster.io
with this stuff