Senior Project

by paseiler

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFID Tag - Laundry MIFARE Classic® 1K (13.56 MHz)
Retired SEN-10131
76.6
You save:
13.4 (15%)
20   
Cannot be ordered at this time.
RFID Tag - ABS Token MIFARE Classic® 1K (13.56 MHz)
19 available SEN-10127
10.5 3   
RFID Module - SM130 MIFARE® (13.56 MHz)
Retired SEN-10126
119.8 4   
Cannot be ordered at this time.
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
22.32
You save:
33.48 (60%)
4   
Cannot be ordered at this time.
Electret Microphone
In stock COM-08635
2.1 2   
CMOS Camera - 1300x1040
Retired SEN-08668
9.95 1   
Cannot be ordered at this time.
Color Light Sensor - Avago ADJD-S311-CR999
Retired SEN-10656
4.95 1   
Cannot be ordered at this time.
Thin Speaker
Retired COM-10722
6.65 7   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
8.25 15   
Total: 261.12