Yep

by TJ5

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - Chisel (T18-D16)
Retired TOL-10720
7.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
23.9 2   
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Electrical Engineering 101 - (3rd Edition)
Retired BOK-09458
39.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
ProtoScrewShield
Retired DEV-09729
19.5 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Break Away Female Headers - Swiss Machine Pin
26 available PRT-00743
4.25 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
2.95 1   
Cannot be ordered at this time.
4 Pin Molex Connector - Pigtail
Retired TOL-11298
0.95 1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Red, White Pages)
Retired SWG-10396
4.95 1   
Cannot be ordered at this time.
7-Segment Serial Display - Blue
Retired COM-09765
9.95 1   
Cannot be ordered at this time.
Total: 262.8