Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Dual Motor GearBox
ROB-00319 |
10.95 |
1
Cannot be ordered at this time. |
|
Tank Treads
ROB-00321 |
19.9 |
2
Cannot be ordered at this time. |
|
Full-Bridge Motor Driver Dual - L298N
COM-09479 |
9.9 | 2 | |
Infrared Proximity Sensor - Sharp GP2Y0A21YK
SEN-00242 |
14.95 | 1 | |
Infrared Sensor Jumper Wire - 3-Pin JST
SEN-08733 |
1.6 | 1 | |
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
SEN-08959 |
13.95 |
1
Cannot be ordered at this time. |
|
LED - Basic Red 3mm
COM-00533 |
0.45 | 1 | |
LED - Basic Green 3mm
COM-09650 |
0.45 | 1 | |
Vibration Motor
ROB-08449 |
2.25 | 1 | |
Total: 76.85 |