2012 July

by MPFlaga

Favorited Favorite 0

HIAG: Flaga's purchase request

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pocket AVR Programmer
In stock PGM-09825
16.95 1   
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
In stock DEV-11235
3.95 1   
Spark Gap Igniter - 4.8V
Retired COM-11218
14.95 1   
Cannot be ordered at this time.
SparkFun VoiceBox Shield
Retired DEV-10661
39.95 1   
Cannot be ordered at this time.
IR Control Kit Retail
Retired RTL-10783
9.95 1   
Cannot be ordered at this time.
Standoffs Plastic (4-40; 3/8"; 10 pack)
26 available PRT-10461
2.95 1   
Electrode - Self-Adhesive (pair)
Retired COM-10513
4.95 1   
Cannot be ordered at this time.
WiiChuck Adapter
Retired DEV-09281
1.95 1   
Cannot be ordered at this time.
Touch Shield
Retired DEV-10508
14.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Red (Sale)
Retired PRT-08800
2.95 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
5.68 2   
Jumper Wire - JST to Female Connector
Retired PRT-08599
0.95
You save:
0.55 (37%)
1   
Cannot be ordered at this time.
Molex Jumper 2 Wire Assembly
In stock PRT-09918
1.9 2   
Audio Cable 2.5mm 8"
Retired CAB-10159
0.95
You save:
1 (51%)
1   
Cannot be ordered at this time.
Zener Diode - 5.1V 1W
Retired COM-10301
0.75 3   
Cannot be ordered at this time.
Total: 143.68