Created 07/10/12 by Martin
Product | Subtotal | Qty | |
---|---|---|---|
Voltage Regulator - 3.3V
COM-00526 |
12.6 | 6 | |
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
WRL-10414 |
137.7 |
6
Cannot be ordered at this time. |
|
XBee Explorer USB
WRL-08687 |
74.85 |
3
Cannot be ordered at this time. |
|
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
6 | 12 | |
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
33 | 6 | |
9V to Barrel Jack Adapter
PRT-09518 |
21 | 6 | |
Breakout Board for XBee Module
BOB-08276 |
21 | 6 | |
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
6.3 | 6 | |
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
35.7 |
6
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
2mm 10pin XBee Socket
PRT-08272 |
13.8 | 12 | |
Arduino Uno - R3 SMD
DEV-11224 |
52.6 | 2 | |
Arduino Ethernet Shield
DEV-09026 |
45.95 |
1
Cannot be ordered at this time. |
|
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 | |
Hook-up Wire - White (22 AWG)
PRT-08026 |
2.75 | 1 | |
XBee 1mW Wire Antenna - Series 1 (802.15.4)
WRL-08665 |
24.95 |
1
Cannot be ordered at this time. |
|
Total: 494.65 |