Product | Subtotal | Qty | |
---|---|---|---|
Compass Module - HMC6352
SEN-07915 |
34.95 |
1
Cannot be ordered at this time. |
|
Arduino Fio
DEV-09712 |
24.95 |
1
Cannot be ordered at this time. |
|
XBee 1mW Chip Antenna - Series 1 (802.15.4)
WRL-08664 |
19.95 |
1
Cannot be ordered at this time. |
|
BlinkM - I2C Controlled RGB LED
COM-08579 |
13.95 | 1 | |
Lithium Ion Battery - 850mAh
PRT-00341 |
9.95 |
1
Cannot be ordered at this time. |
|
Jumper Wires Premium 6" F/F Pack of 10
PRT-08430 |
4.5 | 1 | |
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
4.5 | 1 | |
XBee Explorer USB
WRL-08687 |
24.95 |
1
Cannot be ordered at this time. |
|
Temperature Sensor - LM335A
SEN-09438 |
0.95 |
1
Cannot be ordered at this time. |
|
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
SparkFun Triple Axis Accelerometer Breakout - ADXL345
SEN-09836 |
41 | 2 | |
Logic Level Converter
BOB-08745 |
1.5 |
1
Cannot be ordered at this time. |
|
Breadboard - Mini Self-Adhesive Black
PRT-08803 |
2.95 |
1
Cannot be ordered at this time. |
|
Arduino and Breadboard Holder
DEV-10059 |
3.95 |
1
Cannot be ordered at this time. |
|
SparkFun Triple Axis Accelerometer Breakout - ADXL335
SEN-09269 |
16.95 | 1 | |
H-Bridge Motor Driver 1A
COM-00315 |
2.5 | 1 | |
Breadboard - Mini Self-Adhesive White (Sale)
PRT-07916 |
2.95 |
1
Cannot be ordered at this time. |
|
RFID Reader ID-12 (125 kHz)
SEN-08419 |
24.95 |
1
Cannot be ordered at this time. |
|
SoftPot Membrane Potentiometer - 100mm
SEN-08607 |
6.95 |
1
Cannot be ordered at this time. |
|
Flex Sensor 4.5"
SEN-08606 |
17.95 | 1 | |
Force Sensitive Resistor 0.5"
SEN-09375 |
7.5 | 1 | |
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
SEN-08958 |
16.5 |
1
Cannot be ordered at this time. |
|
SparkFun RFID USB Reader
SEN-09963 |
27.95 | 1 | |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
9 | 2 | |
Total: 327.75 |