by Mattman21
Pressure Sensor
Product | Subtotal | Qty | |
---|---|---|---|
Basic 20x4 Character LCD - Black on Green 5V
LCD-00256 |
17.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
5.5 | 1 | |
ProtoBoard - Rectangle 3"
PRT-08815 |
4.5 |
1
Cannot be ordered at this time. |
|
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Momentary Button - Small Red Panel Mount
COM-09807 |
2 |
4
Cannot be ordered at this time. |
|
Trimpot 10K
COM-00104 |
0.95 |
1
Cannot be ordered at this time. |
|
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Hook-up Wire - White (22 AWG)
PRT-08026 |
2.75 | 1 | |
Total: 70.2 |